SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | GPIN2 | MUTE | Reserved | ||||
R/W | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R/W | 0 | Reserved |
5 | GPIN2 | R | 0 | GPIO Input States – This bit indicates the logic level at SDOUT pin.
0: Low
|
4 | MUTE | R | 0 | This bit indicates the logic level at MUTE pin.
0: Low
|
3-0 | Reserved | R | 0 | Reserved bits. Data on these bits may vary.
0: Low
|