SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | PVIN, AVIN | –0.3 | 18 | V |
PVIN, AVIN< 2 ms transient | –0.3 | 19 | ||
PVIN - SW (PVIN to SW differential) | –0.3 | 25 | ||
PVIN - SW (PVIN to SW differential, < 10-ns transient because of SW ringing) | –5 | 25 | ||
BOOT | –0.3 | 37 | ||
BOOT – SW (BOOT to SW differential) | –0.3 | 7 | ||
PMB_CLK, PMB_DATA | –0.3 | 5.5 | ||
VSEL, SS | –0.3 | 3.6 | ||
SYNC, RESET/PGD, CNTL, RSP, RSN, RT, ISHARE, FB | –0.3 | 7 | ||
Output voltage | SW | –1 | 25 | V |
SW < 100 ns transient | –5 | 25 | ||
BP6, COMP, DIFFO, VSHARE | –0.3 | 7 | ||
SMB_ALRT | –0.3 | 5.5 | ||
BP3 | –0.3 | 3.6 | ||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |