SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The upper four bits are fixed at 0.
Lower seven bits are programmable.
The actual output warning current level for a given mantissa and exponent is:
The default values and allowable ranges for each device are summarized below:
DEVICE | OC_WARN_LIMIT | UNIT | ||
---|---|---|---|---|
MIN | DEFAULT | MAX | ||
TPS546C20A | 4 | 37 | 50 | A |