SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This bit sets the output voltage overvoltage response to either ignore or not. The default for this bit is 1.
BIT VALUE | ACTION |
---|---|
0 | The PMBus device continues operation without interruption. Note: In this ignore fault response mode, the associated fault status bits is set. Additionally, SMBALERT remains triggered if it is not masked. |
1 | The PMBus device shuts down and restarts according to RS[2:0]. |