SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The ADC input voltage range is limited to 0.9 V. For READ_VOUT, the output voltage is divided down before input to ADC. Large signal amplitude gives better signal-to-noise ratio. The READ_VOUT_RANGE[1:0] bits are used to force the input voltage divider of the internal ADC for output voltage measurement to one of the 3 possible values.
VOUT_SCALE_LOOP | READ_VOUT_RANGE[1:0] | OUT |
---|---|---|
1 | 00b | 1/2 IN |
x | 11b | |
0.5 | 00b | 1/4 IN |
x | 10b | |
0.25 | 00b | 1/8 IN |
x | 01b |