SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The OPTIONS register can be used for setting user selectable options, as shown below. The contents of this register can be stored to nonvolatile memory using the STORE_DEFAULT_ALL command.
COMMAND | OPTIONS | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||||||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r/wE | r/wE | r/wE | r/wE | r/wE | r/w | r/wE | r/wE | r/wE | r/wE | r/w | r/w | r/wE | r/wE | r/wE |
Function | X | RSMHI_
VAL |
RSMLO_VAL | DIS_VSEL | RST_VOUT_
oSD |
EN_DRV_
IV_VSEL |
READ_VOUT_RANGE[1:0] | EN_AUTO_
ARA |
AVG_
PROG[1:0] |
DLO | VSM | EN_ADC_
CNTL |
EN_RESET_B | DIS_
NEGILIM |
||
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |