SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
To power up the converter to a default VOUT_COMMAND without using the stored EEPROM value or reprogramming, set the initial boot-up output voltage with the resistor connected from the VSEL pin to AGND. Table 2 lists the E48 series resistors which have no worse than 1% tolerance (suggested) for setting the output voltage. If the VSEL pin is used, the VOUT_SCALE_LOOP can be set only to a value of 1 (no bottom resistor is required in the feedback resistor divider). If the VSEL pin is not used, pull the pin up to BP3. If devices restart after losing power completely, the VOUT_COMMAND value set by external resistor overwrites any value stored from previous VOUT_COMMAND operation.
BOOT-UP DEFAULT VOUT_COMMAND (V) | RESISTOR VALUE (kΩ) |
---|---|
0.7 | Short to AGND |
0.75 | 7.15 |
0.8 | 14 |
0.85 | 22.6 |
0.9 | 34.8 |
0.95 | 51.1 |
1 | 78.7 |
1.05 | 121 |
1.1 | 187 |
VOUT_COMMAND value stored in EEPROM | VSEL pin pulled up to BP3 |
VOUT_COMMAND = EEPROM, declare fault(1) and set SMBALERT | Nonconverge (cannot resolve 4 consecutive VOUT_COMMAND) |