SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VIN = 5 V | L = 300 nH | Snubber = 1 nF + 1Ω |
fSW = 300 kHz | RDCR = 0.2 mΩ | RBOOT = 0 Ω |
VIN = 12 V | L = 300 nH | Snubber = 1 nF + 1Ω |
fSW = 300 kHz | RDCR = 0.2 mΩ | RBOOT = 0 Ω |
VFB = 600 mV |
IBP3 = 5 mA | VPVIN = VAVIN= 12 V |
VIN_ON = 4.5 V |
IOUT = 20 A | VPVIN = VAVIN= 12 V |
BOOT – SW = 6.5 V | VPVIN = VAVIN= 12 V |
VIN = 12 V | VOUT = 1 V | fSW = 300 kHz |
VIN = 5 V | L = 300 nH | Snubber = 1 nF + 1Ω |
fSW = 500 kHz | RDCR = 0.2 mΩ | RBOOT = 0 Ω |
VIN = 12 V | L = 300 nH | Snubber = 1 nF + 1Ω |
fSW = 500 kHz | RDCR = 0.2 mΩ | RBOOT = 0 Ω |
IBP6 = 10 mA | VPVIN = VAVIN= 12 V |
VIN_OFF = 4 V |
VPVIN = VAVIN= 12 V |
OCF = 20 A | VPVIN = VAVIN= 12 V |
VIN = 5 V | VOUT = 1 V | fSW = 300 kHz |
VIN = 12 V | VOUT = 1 V | fSW = 500 kHz |