JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
The SN65LVDS301 switches between the power saving and active modes in the following way:
Mode | Characteristics | Conditions |
---|---|---|
Shutdown Mode | Least amount of power consumption(1) (most circuitry turned off); All outputs are high-impedance | TXEN is low(1) (2) |
Standby Mode | Low power consumption (only clock activity circuit active; PLL is disabled to conserve power); All outputs are high-impedance | TXEN is high; PCLK input signal is missing or inactive(2) |
Acquire Mode | PLL tries to achieve lock; All outputs are high-impedance | TXEN is high; PCLK input monitor detected input activity |
Transmit Mode | Data transfer (normal operation); Transmitter serializes data and transmits data on serial output; unused outputs remain high-impedance | TXEN is high and PLL is locked to incoming clock |
MODE TRANSITION | USE CASE | TRANSITION SPECIFICS | |
---|---|---|---|
Shutdown → Standby | Drive TXEN high to enable transmitter | 1. | TXEN high > 10 μs |
2. | Transmitter enters standby mode | ||
a. All outputs are high-impedance | |||
b. Transmitter turns on clock input monitor | |||
Standby → Acquire | Transmitter activity detected | 1. | PCLK input monitor detects clock input activity; |
2. | Outputs remain high-impedance; | ||
3. | PLL circuit is enabled | ||
Acquire → Transmit | Link is ready to transfer data | 1. | PLL is active and approaches lock |
2. | PLL achieved lock within 2 ms | ||
3. | Parallel Data input latches into shift register | ||
4. | CLK output turns on | ||
5. | selected Data outputs turn on and send out first serial data bit | ||
Transmit → Standby | Request Transmitter to enter Standby mode by stopping PCLK | 1. | PCLK Input monitor detects missing PCLK |
2. | Transmitter indicates standby, putting all outputs into high-impedance; | ||
3. | PLL shuts down; | ||
4. | PCLK activity input monitor remains active | ||
Transmit/Standby → Shutdown | Turn off Transmitter | 1. | TXEN pulled low for longer than 10us |
2. | Transmitter indicates standby, putting output CLK+ and CLK– into high-impedance state; | ||
3. | Transmitter puts all other outputs into high-impedance state | ||
4. | Most IC circuitry is shut down for least power consumption |