JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
This example calculation shows a typical Half-VGA display with these parameters:
Display Resolution: | 480 x 320 | |
Frame Refresh Rate: | 58.4 Hz | |
Horizontal Visible Pixel: | 480 columns | |
Horizontal Front Porch: | 20 columns | |
Horizontal Sync: | 5 columns | |
Horizontal Back Porch: | 3 columns | |
Vertical Visible Pixel: | 320 lines | |
Vertical Front Porch: | 10 lines | |
Vertical Sync: | 5 lines | |
Vertical Back Porch: | 3 lines |
Calculation of the total number of pixel and Blanking overhead:
Visible Area Pixel Count: | 480 × 320 = 153600 pixel |
Total Frame Pixel Count: | (480+20+5+3) × (320+10+5+3) = 171704 pixel |
Blanking Overhead: | (171704-153600) ÷ 153600 = 11.8 % |
The application requires following serial-link parameters:
Pixel Clk Frequency: | 171704 × 58.4 Hz = 10.0 MHz |
Serial Data Rate: | 1-channel mode: 10.0 MHz × 30 bit/channel = 300 Mbps |
2-channel mode: 10.0 MHz × 15 bit/channel = 150 Mbps |