JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
The following test patterns are used to measure the output-skew pulse position and the jitter performance of the SN65LVDS301. The jitter test pattern stresses the interconnect, particularly to test for ISI. Very long run-lengths of consecutive bits incorporate very high and low data rates, maximinges switching noise. Each pattern is self-repeating for the duration of the test.
Word | Test Pattern: R[7:4], R[3:0], G[7:4], G[3:0], B[7-4], B[3-0], 0,VS,HS,DE |
---|---|
1 | 0x0000001 |
2 | 0x0000031 |
3 | 0x00000F1 |
4 | 0x00003F1 |
5 | 0x0000FF1 |
6 | 0x0003FF1 |
7 | 0x000FFF1 |
8 | 0x0F0F0F1 |
9 | 0x0C30C31 |
10 | 0x0842111 |
11 | 0x1C71C71 |
12 | 0x18C6311 |
13 | 0x1111111 |
14 | 0x3333331 |
15 | 0x2452413 |
16 | 0x22A2A25 |
17 | 0x5555553 |
18 | 0xDB6DB65 |
19 | 0xCCCCCC1 |
20 | 0xEEEEEE1 |
21 | 0xE739CE1 |
22 | 0xE38E381 |
23 | 0xF7BDEE1 |
24 | 0xF3CF3C1 |
25 | 0xF0F0F01 |
26 | 0xFFF0001 |
27 | 0xFFFC001 |
28 | 0xFFFF001 |
29 | 0xFFFFC01 |
30 | 0xFFFFF01 |
31 | 0xFFFFFC1 |
32 | 0xFFFFFF1 |
Word | Test Pattern: R[7:4], R[3:0], G[7:4], G[3:0], B[7-4], B[3-0], 0,VS,HS,DE |
---|---|
1 | 0x0000001 |
2 | 0x000FFF3 |
3 | 0x8008001 |
4 | 0x0030037 |
5 | 0xE00E001 |
6 | 0x00FF001 |
7 | 0x007E001 |
8 | 0x003C001 |
9 | 0x0018001 |
10 | 0x1C7E381 |
11 | 0x3333331 |
12 | 0x555AAA5 |
13 | 0x6DBDB61 |
14 | 0x7777771 |
15 | 0x555AAA3 |
16 | 0xAAAAAA5 |
17 | 0x5555553 |
18 | 0xAAA5555 |
19 | 0x8888881 |
20 | 0x9242491 |
21 | 0xAAA5571 |
22 | 0xCCCCCC1 |
23 | 0xE3E1C71 |
24 | 0xFFE7FF1 |
25 | 0xFFC3FF1 |
26 | 0xFF81FF1 |
27 | 0xFE00FF1 |
28 | 0x1FF1FF1 |
29 | 0xFFCFFC3 |
30 | 0x7FF7FF1 |
31 | 0xFFF0007 |
32 | 0xFFFFFF1 |
Word | Test Pattern: R[7:4], R[3:0], G[7:4], G[3:0], B[7-4], B[3-0], 0,VS,HS,DE |
---|---|
1 | 0x0000001 |
2 | 0x0000001 |
3 | 0x0000003 |
4 | 0x0101013 |
5 | 0x0303033 |
6 | 0x0707073 |
7 | 0x1818183 |
8 | 0xE7E7E71 |
9 | 0x3535351 |
10 | 0x0202021 |
11 | 0x5454543 |
12 | 0xA5A5A51 |
13 | 0xADADAD1 |
14 | 0x5555551 |
15 | 0xA6A2AA3 |
16 | 0xA6A2AA5 |
17 | 0x5555553 |
18 | 0x5555555 |
19 | 0xAAAAAA1 |
20 | 0x5252521 |
21 | 0x5A5A5A1 |
22 | 0xABABAB1 |
23 | 0xFDFCFD1 |
24 | 0xCAAACA1 |
25 | 0x1818181 |
26 | 0xE7E7E71 |
27 | 0xF8F8F81 |
28 | 0xFCFCFC1 |
29 | 0xFEFEFE1 |
30 | 0xFFFFFF1 |
31 | 0xFFFFFF5 |
32 | 0xFFFFFF5 |