JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
The example in Figure 9-2 shows a possible application setup driving two video mode displays from one application processor. The data rate of 330 Mbps at a pixel clock rate of 5.5 MHz corresponds to QVGA resolution at 60 Hz refresh rate and 10% blanking overhead.