over operating free-air temperature range (unless otherwise noted) | VALUE | UNIT |
---|
Supply voltage range, VDD (2), VDDPLLA, VDDPLLD, VDDLVDS | -0.3 to 2.175 | V |
Voltage range at any input or output terminal | When VDDx > 0 V | -0.5 to 2.175 | V |
When VDDx ≤ 0 V | -0.5 to VDD + 2.175 | V |
Electrostatic discharge | Human Body Model(3) (all Pins) | ±3 | kV |
Charged-Device Mode(4)l (all Pins) | ±500 | V |
Machine Model(5) (all pins) | ±200 |
Continuous power dissipation | See Dissipation Rating Table |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to the GND terminals.
(3) In accordance with JEDEC Standard 22, Test Method A114-A.
(4) In accordance with JEDEC Standard 22, Test Method C101.
(5) In accordance with JEDEC Standard 22, Test Method A115-A