JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPPOSX | Output Pulse Position, ⇅serial data to ↑CLK; see (1) (2)and Figure 7-6 | 1ChM: x=0..29, fPCLK=15 MHz; TXEN at VDD, VIH=VDD, VIL=GND, RL=100 Ω, test pattern as in Table 7-7 (3) | ![]() | ![]() | ps | ||
1ChM: x=0..29, fPCLK=4 MHz to 15 MHz (4) | ![]() | ![]() | |||||
2ChM: x = 0..14, fPCLK = 30 MHz TXEN at VDD, VIH=VDD, VIL=GND, RL=100 Ω, test pattern as in Table 7-8 (3) | ![]() | ![]() | |||||
2ChM: x=0..14, fPCLK= 8 MHz to 30 MHz (4) | ![]() | ![]() | |||||
3ChM: x=0..9, fPCLK=65 MHz, TXEN at VDD, VIH=VDD, VIL=GND, RL=100 Ω, test pattern as in Table 7-9 (3) | ![]() | ![]() | |||||
3ChM: x=0..9, fPCLK=20 MHz to 65 MHz (4) | ![]() | ![]() |