JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
PCLK, R[0:7], G[0:7], B[0:7], VS, HS, DE, PCLK, LS[1:0], CPOL, TXEN, SWAP | ||||||
IIH | High-level input current | VIN = 0.7 × VDD | –200 | 200 | nA | |
IIL | Low-level input current | VIN = 0.3 × VDD | –200 | 200 | ||
CIN | Input capacitance | 1.5 | pF |