JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tr | 20%-to-80% differential output signal rise time | See Figure 7-2 and Figure 7-3 | 250 | 500 | ps | ||
tf | 20%-to-80% differential output signal fall time | See Figure 7-2 and Figure 7-3 | 250 | 500 | |||
fBW | PLL bandwidth (3dB cutoff frequency) | Tested from PCLK input to CLK output, See Figure 6-1 (3) | fPCLK = 22 MHz | 0.082 × fPCLK | MHz | ||
fPCLK = 65 MHz | 0.07 × fPCLK | ||||||
tpd(L) | Propagation delay time, input to serial output (data latency Figure 7-4) | TXEN at VDD, VIH=VDD, VIL=GND, RL=100 Ω | 1-channel mode | 0.8/fPCLK | 1/fPCLK | 1.2/fPCLK | s |
2-channel mode | 1.0/fPCLK | 1.21/fPCLK | 1.5/fPCLK | ||||
3-channel mode | 1.1/fPCLK | 1.31/fPCLK | 1.6/fPCLK | ||||
tH × fCLK0 | Output CLK duty cycle | 1-channel and 3-channel mode | 0.45 | 0.50 | 0.55 | ||
2-channel mode | 0.49 | 0.53 | 0.58 | ||||
tGS | TXEN Glitch suppression pulse width(2) | VIH=VDD, VIL=GND, TXEN toggles between VIL and VIH, see Figure 7-7 and Figure 7-8 | 3.8 | 10 | μs | ||
tpwrup | Enable time from power down (↑TXEN) | Time from TXEN pulled high to CLK and Dx outputs enabled and transmit valid data; see Figure 7-8 | 0.24 | 2 | ms | ||
tpwrdn | Disable time from active mode (↓TXEN) | TXEN is pulled low during transmit mode; time measurement until output is disabled and PLL is Shutdown; see Figure 7-8 | 0.5 | 11 | μs | ||
twakup | Enable time from Standby (↕PCLK) | TXEN at VDD; device in standby; time measurement from PCLK starts switching to CLK and Dx outputs enabled and transmit valid data; see Figure 7-8 | 0.23 | 2 | ms | ||
tsleep | Disable time from Active mode (PCLK stopping) | TXEN at VDD; device is transmitting; time measurement from PCLK input signal stops until CLK + Dx outputs are disabled and PLL is disabled; see Figure 7-8 | 0.4 | 100 | μs |