JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD VDDPLLA VDDPLLD VDDLVDS | Supply voltages | 1.65 | 1.8 | 1.95 | V | |
VDDn(PP) | Supply voltage noise magnitude (all supplies) | Test set-up see Figure 7-5 | mV | |||
f(PCLK) ≤ 50 MHz; f(noise) = 1 Hz to 2 GHz | 100 | |||||
f(PCLK) > 50 MHz; f(noise) = 1 Hz to 1 MHz | 100 | |||||
f(PCLK) > 50 MHz; f(noise) > 1 MHz | 40 | |||||
fPCLK | Pixel clock frequency | 1-Channel transmit mode, see Figure 8-4 | 4 | 15 | MHz | |
2-Channel transmit mode, see Figure 8-5 | 8 | 30 | ||||
3-Channel transmit mode, see Figure 8-6 | 20 | 65 | ||||
Frequency threshold Standby mode to active mode(2), see Figure 7-9 | 0.5 | 3 | ||||
tH x fPCLK | PCLK input duty cycle | 0.33 | 0.67 | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
tjit(per)PCLK | PCLK RMS period jitter(3) | Measured on PCLK input | 5 | ps-rms | ||
tjit(TJ)PCLK | PCLK total jitter | 0.05/fPCLK | s | |||
tjit(CC)PCLK | PCLK peak cycle-to-cycle jitter(4) | 0.02/fPCLK | s | |||
PCLK, R[0:7], G[0:7], B[0:7], VS, HS, DE, PCLK, LS[1:0], CPOL, TXEN, SWAP | ||||||
VIH | High-level input voltage | 0.7×VDD | VDD | V | ||
VIL | Low-level input voltage | 0.3×VDD | V | |||
tDS | Data set up time prior to PCLK transition | f (PCLK) = 65 MHz; see Figure 7-1 | 2.0 | ns | ||
tDH | Data hold time after PCLK transition | 2.0 | ns |