JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
The SWAP pin allows the pcb designer to reverse the RGB bus to minimize potential signal crossovers in the PCB routing. The two drawings beneath show the RGB signal pin assignment based on the SWAP-pin setting.
PIN | SWAP | SIGNAL | . | PIN | SWAP | SIGNAL | . | PIN | SWAP | SIGNAL |
---|---|---|---|---|---|---|---|---|---|---|
A1 | — | GND | C1 | 0 | B6 | F1 | 0 | B1 | ||
A2 | 0 | G2 | 1 | R1 | 1 | R6 | ||||
1 | G5 | C2 | 0 | B7 | F2 | 0 | B2 | |||
A3 | 0 | G4 | 1 | R0 | 1 | R5 | ||||
1 | G3 | C3 | UNPOPULATED | F3 | — | VDD | ||||
A4 | 0 | G6 | C4 | — | VDD | F4 | — | GND | ||
1 | G1 | C5 | — | GND | F5 | — | GND | |||
A5 | 0 | R0 | C6 | — | VDD | F6 | — | GND | ||
1 | B7 | C7 | — | VDD | F7 | — | GND | |||
A6 | 0 | R2 | C8 | — | GND | F8 | — | VDDPLLD | ||
1 | B5 | C9 | — | LS0 | F9 | — | D1+ | |||
A7 | 0 | R4 | D1 | 0 | B4 | G1 | — | PCLK | ||
1 | B3 | 1 | R3 | G2 | 0 | B0 | ||||
A8 | 0 | R6 | D2 | 0 | B5 | 1 | R7 | |||
1 | B1 | 1 | R2 | G3 | — | VDD | ||||
A9 | — | GND | D3 | — | VDD | G4 | — | GND | ||
B1 | 0 | G0 | D4 | — | GND | G5 | — | GND | ||
1 | G7 | D5 | — | GND | G6 | — | GND | |||
B2 | 0 | G1 | D6 | — | GND | G7 | — | GND | ||
1 | G6 | D7 | — | GND | G8 | — | GNDLVDS | |||
B3 | 0 | G3 | D8 | — | LS1 | G9 | — | D1– | ||
1 | G4 | D9 | — | D2+ | H1 | — | HS | |||
B4 | 0 | G5 | E1 | 0 | B3 | H2 | — | VS | ||
1 | G2 | 1 | R4 | H3 | — | GND | ||||
B5 | 0 | G7 | E2 | — | GND | H4 | — | GNDLVDS | ||
1 | G0 | E3 | — | VDD | H5 | — | VDDLVDS | |||
B6 | 0 | R1 | E4 | — | GND | H6 | — | GNDPLLA | ||
1 | B6 | E5 | — | GND | H7 | — | VDDPLLA | |||
B7 | 0 | R3 | E6 | — | GND | H8 | — | VDDLVDS | ||
1 | B4 | E7 | — | GND | H9 | — | CPOL | |||
B8 | 0 | R5 | E8 | — | GNDPLLD | J1 | — | GND | ||
1 | B2 | E9 | — | D2– | J2 | — | DE | |||
B9 | 0 | R7 | J3 | — | TXEN | |||||
1 | B0 | J4 | — | D0– | ||||||
J5 | — | D0+ | ||||||||
J6 | — | CLK– | ||||||||
J7 | — | CLK+ | ||||||||
J8 | — | SWAP | ||||||||
J9 | — | GNDLVDS |