SPRADB3A October 2023 – November 2024 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Each R5F core for all AM261 devices comes with a Trigonometric Math Unit (TMU). This hardware accelerator extends the capabilities of the R5F by speeding up the execution of common trigonometric and arithmetic operations. Table 5-3 provides a list of the available instructions in the TMU.
| Instruction Name | Description |
|---|---|
| SINPUF32 | Returns the SINE of Input value |
| COSPUF32 | Returns the COSINE of Input value |
| ATANPUF32 | Returns the ATAN of Input value |
| QUADF32 | Returns the quadrant value and the ratio of X and Y inputs which are provided as per unit values. |
| IEXP2F32 | Returns inverse exponent of input value |
| LOG2F32 | Returns base-2 logarithm of input value |