SPRADB3A October 2023 – November 2024 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Each R5F core for all AM261 devices now has an integrated Remote L2 (RL2) Cache controller that can be used to reserve system memory to cache data. The memory used is from system L2 SRAM and comes with ECC protection. The memory is structured to support 4096 lines of cache support at a line size of 32 bytes. The cache lines are software programmable and can support sizes of 8, 16, 32, 64, or 128kB.
The primary use case for this feature is to cache system data that is typically stored in flash memory into the SoC memory system to improve the processing performance. As the RL2 uses system memory, there are access protections that must be configured to guard the contents so no system data is altered by mistake. For more information, see the AM261 Technical Reference Manual.