SPRADB3A October   2023  – November 2024 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Feature Differences Between AM26x Devices
  5. Package Options
  6. Feature Differences Between AM263 and AM263P
    1. 3.1 Feature Differences for System Consideration
      1. 3.1.1 New Features in AM263P
        1. 3.1.1.1 Resolver Peripheral
          1. 3.1.1.1.1 Migration From Software to Hardware Resolver
        2. 3.1.1.2 Trigonometric Math Unit
        3. 3.1.1.3 Remote L2 Cache
      2. 3.1.2 Memory Subsystem Differences
      3. 3.1.3 CONTROLSS Module Differences
        1. 3.1.3.1 ADC Feature Differences and Additions
        2. 3.1.3.2 ADC Safety Tile Additions
        3. 3.1.3.3 ADC_R Module Addition
      4. 3.1.4 QSPI/OSPI Module Differences
      5. 3.1.5 Hardware Security Module Differences
      6. 3.1.6 Hardware Differences
        1. 3.1.6.1 Sourcing VPP With ANALDO
      7. 3.1.7 Feature Omissions in AM263P
  7. Software Changes Between AM263 and AM263P SDK
  8. Feature Differences Between AM263 and AM261 Devices
    1. 5.1 Feature Differences for System Consideration
      1. 5.1.1 New Features in AM261
        1. 5.1.1.1 Universal Serial Bus (USB)
        2. 5.1.1.2 Trigonometric Math Unit
        3. 5.1.1.3 Remote L2 Cache
      2. 5.1.2 Memory Subsystem Differences
      3. 5.1.3 CONTROLSS Module Differences
        1. 5.1.3.1 ADC Feature Differences and Additions
        2. 5.1.3.2 ADC Safety Tile Additions
      4. 5.1.4 CPSW Feature Additions
      5. 5.1.5 Hardware Differences
        1. 5.1.5.1 Sourcing VPP With ANALDO
      6. 5.1.6 Feature Reductions in AM261
  9. Software Changes Between AM263 and AM261 SDK
  10. Feature Differences Between AM263P and AM261 Devices
    1. 7.1 Feature Differences for System Consideration
      1. 7.1.1 New Features in AM261
        1. 7.1.1.1 General-Purpose Memory Controller (GPMC)
        2. 7.1.1.2 Universal Serial Bus (USB)
      2. 7.1.2 Memory Subsystem Differences
      3. 7.1.3 CPSW Feature Additions
      4. 7.1.4 ADC Module Differences
      5. 7.1.5 Feature Omissions and Reductions in AM261
  11. Software Changes Between AM263P and AM261 SDK
  12. List of Errata Fixes in AM26x Devices
  13. 10Revision History

Feature Omissions and Reductions in AM261

Beyond the features outlined which have dedicated sections to them, the following features from AM263P are not present in AM261 due to the reduction of peripheral counts as outlined Table 1-1:

  • ADC3 / ADC4
  • ADC Voltage Reference Group 2
  • ADC Calibration 1
  • DAC Voltage Reference 1
  • EPWM10 through EPWM31
  • EQEP2
  • FSI TX1 / RX1 through TX3 / RX3
  • I2C3
  • LIN3 and LIN4
  • MCAN2 through MCAN7
  • SPI4 through SPI7
  • RTI4 through RTI7

The number of ADC Safety Tiles (Simultaneous Compare Blocks) per ADC instance are reduced from 12 to 6.

Additionally, the following features from AM263P are not present in AM261:

  • Resolver-to-Digital Converter