SPRADB3A October 2023 – November 2024 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Certain variants of the AM263P comes with a Resolver peripheral that provide two Resolver to Digital Converters (RDC) with dedicated ADCs. This feature is included in AM263P devices available in the ZCZ-S package and has a special feature code of F or S. For details about feature codes, see the Device Naming Convention table in the device-specific data sheet.
The Resolver to Digital Converter can process incoming digital data from ADCs to estimate the angle of the rotor and the angular velocity. The RDC is able to generate excitation sine PWM at frequencies of 5, 10, and 20kHz (with configurable amplitude and phase) and synchronizes sampling across sine or cosine channels. Offset, gain, and phase corrections, demodulation, and angle outputs or velocity outputs (or both) are done at the same rate as the excitation frequency. The RDC also provides safety diagnostics and observational data for the application that can be used for safety improvements.
If the resolvers are not used, it is possible to configure the associated dedicated SAR ADCs into general purpose ADCs that have four channels each with 12-bit resolution and 3MSPS sample rate. These ADC modules also do not have an associated comparator subsystem.