SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The SimpleLink Wi-Fi device supports multiple IP address acquisition methods. For Wi-Fi station and Wi-Fi Direct client modes, IP acquisition starts after a successful Wi-Fi connection. For AP and Wi-Fi Direct GO, the IP address is static and predefined. Changing the addressing configuration requires a device reset, as shown in Table 6-2.
| Wi-Fi Station | Wi-Fi AP | Wi-Fi Direct | |
|---|---|---|---|
| IPv4 | Always enabled | Static | Client – Like station
Group Owner – Like AP |
One IP address:
| |||
| IPv6 | Disabled (default) | Not supported | Not supported |
Up to two IP addresses:
| |||
|