DLPU102B December 2020 – July 2022
Figure 2-3 depicts the switches and connectors with their respective locations. Note: Power supply (and cable), USB cable, and display cable are NOT included with the module.
Connector Reference | EVM Function | Description or Use |
---|---|---|
SW1 | Board Level Reset Switch | When pressed resets both DLPC900 controllers. When released, both controllers boots from reset. |
J1 | HDMI Input | Video input to Video Splitter FPGA and DLPC900 controllers. For Video or Video Pattern inputs (primary). |
J2 | DisplayPort Input | Video input to Video Splitter FPGA and DLPC900 controllers. For Video or Video Pattern inputs (secondary). |
J3 | EDID jumper (HDMI) | When jumper is installed, the EDID prom for the HDMI interface can be updated. |
J4 | EDID jumper (DisplayPort) | When jumper is installed, the EDID prom for the DisplayPort interface can be updated. |
J5 | FPGA programming connector (Intel video splitter) | Connect Intel (Altera) FPGA programming tools to program the Video Splitter FPGA. |
J6 | OCLKA output | User configurable DLPC900 output clock for additional user on board logic. Pin 1 = OCLKA; Pin 2 = GND |
J7 | DLPC900 debug UART (Primary DLPC900) | Primary DLPC900 UART interface for debug messages to
a terminal
|
J8 | Host USB interface | DLPC900 USB interface for Host communications with DLPC900 |
J9 | ARM RVI ICE debugger | TI use only; Used for debugging DLPC900 ARM software code, requires the ARM RVI ICE debugger. |
J10 | DLPC900 Reset jumper | When jumper is installed, the controller is held in RESET. |
J11 | JTAG Boundary Scan | Used for programming the boot image into the flash memory when flash memory is blank or corrupted. |
J12 | BOOTHold jumper | When jumper is installed, forces the controllers to remain in boot mode when power is applied. |
J13 | GPIO inputs/outputs | User configurable general purpose Inputs and/or outputs for customer use. |
J14 | Host I2C Port 0 | Host dedicated I2C interface port for communications to DLPC900. [Pin 1 = SCL, Pin 2 = SDA, Pin 3 = 3.3V, Pin 4 = GND] |
J15 | Host I2C Port 1 | I2C interface port for programming EDID UARTs via I2C [ Pin 1 = SCL, Pin 2 = SDA, Pin 3 = 3.3V, Pin 4 = GND] |
J16 | Host I2C Port 2 | I2C interface port 2. For TI internal use. [ Pin 1 = SCL, Pin 2 = SDA, Pin 3 = 3.3V, Pin 4 = GND] |
J17 | DLPC900 debug UART (Secondary DLPC900) | Secondary DLPC900 UART interface for debug messages
to a terminal
|
J18 | DMD flex connector (Primary DLPC900) | Flex cable connection for data interface to DMD board and DMD. |
J19 | DMD flex connector (Secondary DLPC900) | Flex cable connection for data interface to DMD board and DMD. |
J20 | +12 VDC Power input | EVM power input. [Pin 1 = +12 VDC, Pin 2,3 = GND] see Section 6.1 |
J21 | +12 VDC Power input (Alternate) | EVM power alternate input. [Pin 1,2,3 = GND, Pin 4,5,6 = +12 VDC] see Section 6.1 |
J22 | Trigger Input 1 voltage level selectors. | Set the voltage levels of the Trigger Input 1
signals.
|
J23 | External Trigger Inputs connector | Trigger Input 1 and 2 for triggering the DLPC900 with external input signals (from Cameras, processors, etc.) See Section 5.1. |
J24 | Trigger Input 2 voltage level selectors. | Set the voltage levels of the Trigger Input 2
signals.
|
J25 | Trigger Output 1 voltage level selectors | Set the voltage levels of the Trigger Output 1
signals.
|
J26 | LED illuminator enables and PWM drive signals |
|
J27 | Trigger output connector | Trigger Outputs 1 and 2 for triggering the DLPC900 with external input signals (from Cameras, processors, etc.) See Section 5.2. |
J28 | Trigger Output 2 voltage level selectors | Set the voltage levels of the Trigger Output 2
signals.
|
J29 | Secondary DLPC900 hold reset | When jumper is installed, the controller is held in RESET. |
J30 | External Parallel RGB Video Input | Connect a video receiver with RGB outputs |
D5 | FPGA Init-Done | When lit indicates the FPGA configured without errors after power is applied. |
D6 | Primary DLPC900 Red fault status LED | When lit indicates a fault has occurred in the Primary DLPC900 controller. |
D7 | Primary DLPC900 Green Heartbeat LED | When toggling indicates Primary DLPC900 controller
is operating. Note: The heartbeat will operate even if no DMD is
present. |
D8 | Secondary DLPC900 Red fault status LED | When lit indicates a fault has occurred in the Secondary DLPC900 controller. |
D9 | Secondary DLPC900 Green Heartbeat LED | When toggling indicates Secondary DLPC900 controller
is operating. Note: The heartbeat will operate even if no DMD is
present. |
D11 | 12-V Power LED | When lit indicates external 12-V supply is on. |
D12 | PWRGOOD LED | When lit indicates power is normal. |