The DLPC900REF-SW bundle includes a QT-based GUI application to control the
modules through the USB interface. QT is a cross-platform application and
user-interface framework with open source and commercial licenses available. Install
the QT based GUI download and execute the latest DLPC900REF-SW Windows-Installer, and then start the DLP LightCrafter
DLPC900 GUI application.
The DLP LightCrafter Single DLPC900
EVM supports two basic types of operation:
- Video Mode displays images from:
- HDMI and DisplayPort
inputs.
- 24-bit RGB customer
provided bitmaps stored in flash memory.
- Internal test pattern
generator with ten user-selectable patterns.
- Solid Full-screen Curtain
with user-selectable colors.
- Pattern Sequence displays images
from:
- Pre-stored Pattern Mode:
1-, 2-, 3-, 4-, 5-, 6-, 7-, and 8-bit user-defined bitmap images
pre-stored in Flash memory.
- Video Pattern Mode: 1-,
2-, 3-, 4-, 5-, 6-, 7-, and 8-bit user-define bitmap images streamed
through the DLPC900 24-bit RGB interface.
- Pattern On-the-Fly Mode:
1-, 2-, 3-, 4-, 5-, 6-, 7-, and 8-bit user-define bitmap images
dynamically loaded into internal memory via USB or I2C
interfaces. The DLP500YX EVM also supports 10-, 12-, 14-, and 16-bit
bitmap images in this mode.