DLPU102B December 2020 – July 2022
The JTAG Boundary connector J11 on the DLP LightCrafter Dual DLPC900 EVM pins are listed in Table 5-7. Two matching six-pin, 1.25-mm connector part numbers are:
The corresponding terminal (crimp) part numbers are:
Description | Pin | Supply Range |
---|---|---|
TRST | 1 | 3.3 V |
TDI | 2 | 3.3 V |
TMS1 | 3 | 3.3 V |
TDO1 | 4 | 3.3 V |
TCK | 5 | 3.3 V |
Ground | 6 | Ground |