DLPU102B December 2020 – July 2022
The I2C_2 connector J16 on the DLP LightCrafter Dual DLPC900 EVM pins are shown in Table 5-6. Two matching four-pin, 1.25-mm connector part numbers are:
The corresponding terminal (crimp) part numbers are:
Description | Pin | Supply Range |
---|---|---|
I2C SCL | 1 | 3.3 V |
I2C SDA | 2 | 3.3 V |
3.3 V supply | 3 | 3.3 V |
Ground | 4 | 0 V |