SBASAL2 November 2025 ADC32RF72
PRODUCTION DATA
Appropriate band limiting filters are used to reject unwanted frequencies in the receive signal path. A 1:2 (for 100Ω effective termination impedance) or a 1:1 (for 50Ω effective termination impedance) balun transformer is needed to convert the single ended RF input to differential for input to the ADC. The balun must have good amplitude (< 0.5dB) and phase balance (less than 2deg) within the frequency range of interest. A back-to-back balun configuration often times gives better SFDR performance. Table 8-2 lists several recommended baluns for different impedance ratios and frequency ranges. The S-parameters of the ADC input can be used to design the front end matching network.
| PART NUMBER | MANURACTURER(1) | IMPEDANCE RATIO | AMPLITUDE BALANCE (dB) | PHASE BALANCE (°) | FREQUENCY RANGE |
|---|---|---|---|---|---|
| BAL-0003SMG | Marki Microwave | 1:2 | 0.1 | 3 | 0.5MHz to 3GHz |
| TCM2-43X+ | Minicircuits | 1:2 | 0.5 | 7 | 10MHz to 4GHz |
| TCM2-33WX+ | Minicircuits | 1:2 | 0.7 | 4 | 10MHz to 3GHz |
| TC1-1-13M+ | Minicircuits | 1:1 | 0.5 | 2-3 | 10MHz to 3GHz |