SBASAL2 November 2025 ADC32RF72
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AVDD12 | B3,B4,B5,B6,B7,B8,B9, B10,B11,B12,B13,B14,B15,F9,M3,M4,M8,M11,M14, M15,N3,N4,N8,N11,N14, N15,P3,P4,P8,P11,P14, P15,R3,R4,R14,R15 | P | Analog 1.2V supply. Low noise LDO recommended. |
| AVDDCLK12 | T9, T10, U12 | P | Clock power supply, 1.2V. Low noise LDO recommended |
| AVDD18 | E9,H5,H13,J13,M6,M13, N1,N6,N13,N17,P6,P13, R6,R13,T1,T3,T4,T14,T15, T17 | P | Analog 1.8V supply. Low noise LDO recommended |
| AVDDCLK18 | T8, T11 | P | Clock power supply, 1.8V. Low noise LDO recommended |
| AVDDGPIO18 | L5 | P | 1.8V power supply for GPIO pins. |
| CLKN, CLKP | U9, U10 | I | Differential clock input. Internal differential 100Ω termination and self bias to common mode voltage of 0.7V. Must be AC coupled externally. |
| DVDD09 | C8, D8, E8, F8,G8, H8, J8, K8, K13, L6,L7, L8, L9, L10, L11, L12, L13 | P | Digital power supply, 0.9V. Switching DC/DC regulator is recommended. |
| GND | A1,A6,A9,A12,A17,B2,B16, C10,D1,D10,D17,E10,F10,G5,G9,G10,G13,H9,H10, J6,J7,J9,J10,J11,J12,K6, K7,K9,K10,K11,K12,M1, M2,M5,M7,M9, M10,M12, M16,M17,N2,N5,N9,N10, N12,N16,P2,P5,P9,P10, P12,P16,R2,R5,R7,R8, R9,R10,R11,R12,R16,T2, T5,T6,T13,T16,U1,U2, U5,U8,U11,U13,U16,U17 | G | Ground, 0V |
| GPIO1, GPIO2, GPIO3 | K4, L14, J15 | I/O | The GPIO pins can be assigned different functions using SPI writes. See Section 7.5.1. |
| GPIO8, GPIO9, GPIO10 | L4, J3, K3, | I/O | |
| GPIO12 to GPIO23 | J2, K2, L2, C2, D2, K16,L16, J17, K17, L17, C16, D16 | I/O | |
| IN0N, IN0P | R17, P17 | I | Differential analog input, ch 0. Internal programmable 50, 100 and 200Ω termination. |
| IN1N, INIP | U14, U15 | I | Differential analog input, ch 1. Internal programmable 50, 100 and 200Ω termination. |
| IN2N, IN2P | P1, R1 | I | Differential analog input, ch 2. Internal programmable 50, 100 and 200Ω termination. |
| IN3N, IN3P | U3, U4 | I | Differential analog input, ch 3. Internal programmable 50, 100 and 200Ω termination. |
| JESDCLKN, JESDCLKP | C9, D9 | O | Differential JESD output clock. LVDS logic levels. Can be configured to serdes lane rate divided by (8x k). By default this feature is powered down and pins can be left floating. This output clock is derived directly from the internal SerDes PLL and does not provide deterministic latency. |
| LVDSDCLK0N, LVDSDCLK0P | F17, E17 | O | Differential LVDS bit clock output. Not yet supported in software. Leave as 'No Connect' |
| LVDSDCLK1N, LVDSDCLK1P | F1, E1 | O | |
| LVDSFCLK0N, LVDSFCLK0P | H17, G17 | O | Differential LVDS frame clock output. Not yet supported in software. Leave as 'No Connect' |
| LVDSFCLK1N, LVDSFCLK1P | H1, G1 | O | |
| LVDSD0N, LVDSD0P | G11, H11 | O | LVDS output interface Not yet supported in software. Leave as 'No Connect' |
| LVDSD1N, LVDSD1P | E11, F11 | O | |
| LVDSD2N, LVDSD2P | C11, D11 | O | |
| LVDSD3N, LVDSD3P | G12, H12 | O | |
| LVDSD4N, LVDSD4P | E12, F12 | O | |
| LVDSD5N, LVDSD5P | C12, D12 | O | |
| LVDSD6N, LVDSD6P | E13, F13 | O | |
| LVDSD7N, LVDSD7P | C13, D13 | O | |
| LVDSD8N, LVDSD8P | G14, H14 | O | |
| LVDSD9N, LVDSD9P | E14, F14 | O | |
| LVDSD10N, LVDSD10P | C14, D14 | O | |
| LVDSD11N, LVDSD11P | G15, H15 | O | |
| LVDSD12N, LVDSD12P | E15, F15 | O | |
| LVDSD13N, LVDSD13P | C15, D15 | O | |
| LVDSD14N, LVDSD14P | G16, H16 | O | |
| LVDSD15N, LVDSD15P | E16, F16 | O | |
| LVDSD16N, LVDSD16P | G7, H7 | O | |
| LVDSD17N, LVDSD17P | E7, F7 | O | |
| LVDSD18N, LVDSD18P | C7, D7 | O | |
| LVDSD19N, LVDSD19P | G6, H6 | O | |
| LVDSD20N, LVDSD20P | E6, F6 | O | |
| LVDSD21N, LVDSD21P | C6, D6 | O | |
| LVDSD22N, LVDSD22P | E5, F5 | O | |
| LVDSD23N, LVDSD23P | C5, D5 | O | |
| LVDSD24N, LVDSD24P | G4, H4 | O | |
| LVDSD25N, LVDSD25P | E4, F4 | O | |
| LVDSD26N, LVDSD26P | C4, D4 | O | |
| LVDSD27N, LVDSD27P | G3, H3 | O | |
| LVDSD28N, LVDSD28P | E3, F3 | O | |
| LVDSD29N, LVDSD29P | C3, D3 | O | LVDS output interface Not yet supported in software. Leave as 'No Connect' |
| LVDSD30N, LVDSD30P | G2, H2 | O | |
| LVDSD31N, LVDSD31P | E2, F2 | O | |
| NC | J5,J14,K1,K5,K14,L1 | - | Do not connect |
| RESET | J1 | I | Hardware reset. Active low. This pin has an internal 10kΩ pullup resistor to AVDD18. |
| SCLK | K15 | I | Serial interface clock input. This pin has an internal 10kΩ pulldown resistor. |
| SDIO | L15 | I/O | Serial interface data input/output. This pin has an internal 10kΩ pulldown resistor. |
| SDOUT | L3 | O | Serial interface data output. |
| SEN | J16 | I | Serial interface enable. Active low. This pin has an internal 10kΩ pullup resistor to AVDD18. |
| STX0N, STX0P | C17, B17 | O | Differential, high-speed serial JESD204B/C output data interface, lane 0 |
| STX1N, STX1P | A16, A15 | O | Differential, high-speed serial JESD204B/C output data interface, lane 1 |
| STX2N, STX2P | A14, A13 | O | Differential, high-speed serial JESD204B/C output data interface, lane 2 |
| STX3N, STX3P | A11, A10 | O | Differential, high-speed serial JESD204B/C output data interface, lane 3 |
| STX4N, STX4P | C1, B1 | O | Differential, high-speed serial JESD204B/C output data interface, lane 4 |
| STX5N, STX5P | A2, A3 | O | Differential, high-speed serial JESD204B/C output data interface, lane 5 |
| STX6N, STX6P | A4, A5 | O | Differential, high-speed serial JESD204B/C output data interface, lane 6 |
| STX7N, STX7P | A7, A8 | O | Differential, high-speed serial JESD204B/C output data interface, lane 7 |
| SYNC | J4 | I | JESD active low SYNC input. When SYNC is low and the device is configured, the device sends K characters on the JESD lanes. |
| SYSREFN, SYSREFP | U6, U7 | I | Differential SYSREF input (100Ω differential termination, self biased to 1.2V). AC and DC coupling is supported. |
| TIMESTAMPN, TIMESTAMPP | P7, N7 | I | Not yet supported in software. Can be connected to GND. |
| VCM | T7, T12 | O | Common mode voltage reference output. The two pins are internally shorted together. |