SBASB61 August 2026 ADS114S18 , ADS124S18
PRODUCTION DATA
The digital filter rejects common 50Hz and 60Hz line-cycle frequencies at specific filter type and data rate settings. Table 7-9 summarizes the normal-mode rejection for those settings assuming a nominal device clock of 4.096MHz with no tolerance, and a line-cycle frequency variation of ±1Hz. When operating the device with the internal oscillator, take the oscillator tolerance into account as shown in the NMRR parameter specifications in the Electrical Characteristics table.
| FILTER TYPE | OUTPUT DATA RATE(1) (fDATA) |
NMRR | |
|---|---|---|---|
| 50Hz ±1Hz | 60Hz ±1Hz | ||
| Sinc4 | 10SPS | 136dB | 142dB |
| 16.7SPS | 135dB | 86dB | |
| 50SPS | 135dB | – | |
| 60SPS | – | 137dB | |
| Sinc3 | 10SPS | 102dB | 107dB |
| 16.7SPS | 102dB | 65dB | |
| 50SPS | 101dB | – | |
| 60SPS | – | 103dB | |
| Sinc4 + Sinc1 | 10SPS | 34dB | 36dB |
| 16.7SPS | 34dB | 22dB | |
| 50SPS | 34dB | – | |
| 60SPS | – | 35dB | |
| FIR | 20SPS | 95dB | 102dB |
| 25SPS | 63dB | 63dB | |