SLASFB6 December 2025 MSPM33C321A
ADVANCE INFORMATION
The following table summarizes the features of each device that is described in this data sheet.
PRODUCT PREVIEW only DEVICE NAME(1)(2) |
FLASH /SRAM | SECURITY ACCELERATOR | ADC CHANNELS | CAN | GPIO | PACKAGE |
|---|---|---|---|---|---|---|
| MSPM33C321ASPZR | 1MB/256kB | AES, SHA, PKA | 36 | 2 | 93 | LQFP100 16mm x 16mm 0.5mm pin pitch |
| MSPM33C3219SPZR(3) | 512kB/256kB | AES, SHA, PKA | 36 | 2 | 93 | |
| MSPM33C321ASPFAR(3) | 1MB/256kB | AES, SHA, PKA | 36 | 2 | 93 | LQFP100 14mm x 14mm 0.4mm pin pitch |
| MSPM33C3219SPFAR(3) | 512kB/256kB | AES, SHA, PKA | 36 | 2 | 93 | |
| MSPM33C321ASPNR(3) | 1MB/256kB | AES, SHA, PKA | 35 | 2 | 73 | LQFP80 14mm x 14mm 0.5mm pin pitch |
| MSPM33C3219SPNR(3) | 512kB/256kB | AES, SHA, PKA | 35 | 2 | 73 | |
| MSPM33C321ASPMR(3) | 1MB/256kB | AES, SHA, PKA | 26 | 2 | 57 | LQFP64 12mm x 12mm 0.5mm pin pitch |
| MSPM33C3219SPMR(3) | 512kB/256kB | AES, SHA, PKA | 26 | 2 | 57 | |
| MSPM33C321ASRGZR(3) | 1MB/256kB | AES, SHA, PKA | 21 | 2 | 41 | VQFN48 7mm x 7mm 0.5mm pin pitch |
| MSPM33C3219SRGZR(3) | 512kB/256kB | AES, SHA, PKA | 21 | 2 | 41 | |
| MSPM33C321ASZAWR(3) | 1MB/256kB | AES, SHA, PKA | 36 | 2 | 93 | NFBGA100 9mm x 9mm 0.8mm ball pitch |
| MSPM33C3219SZAWR(3) | 512kB/256kB | AES, SHA, PKA | 36 | 2 | 93 |