SLASFB6 December 2025 MSPM33C321A
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fADCCLK | ADC clock frequency | VDD ≥ 2.7V and VREF ≥ 2.5V | 4 | 160 | MHz | ||
| VDD < 2.7V or VREF < 2.5V | 4 | 107 | MHz | ||||
| tADC trigger | Software trigger minimum width | 3 | ADCCLK cycles | ||||
| tSample | Sampling time | 12-bit mode, RS = 50Ω, Cpext = 10pF | 37.5 | ns | |||
| tSample_SupplyMon | Sample time with Supply Monitor (VDD/3), (VBAT/3) | 5 | µs | ||||