Design Kits and Evaluation Modules
MSPM33
LaunchPad (LP) Boards: LP-MSPM33C321A Empowers you to immediately start developing on the industry’s best integrated analog and most
cost-optimized general purpose MSPM33 MCU family. Exposes all
device pins and functionality; includes some built-in circuitry,
out-of-box software demos, and on-board XDS110 debug probe for
programming/debugging/EnergyTrace.The LP ecosystem includes dozens of BoosterPack
stackable plug-in modules to extend functionality.
MSPM33 Software Development
Kit (SDK)Contains
software drivers, middleware libraries, documentation,
tools, and code examples that create a familiar and easy
user experience for all MSPM0 devices.
Software Development Tools
TI
Developer ZoneStart your evaluation and development on a web browser without any
installation. Cloud tools also have a downloadable, offline
version.
TI Resource Explorer Online portal to TI SDKs. Accessible in CCS IDE or in TI Cloud
Tools.
SysConfig Intuitive GUI to configure device and peripherals, resolve system
conflicts, generate configuration code, and automate pin mux
settings. Accessible in CCS IDE ,in TI Cloud Tools or a
standalone version. (offline version)
MSP AcademyGreat starting point for all developers to learn about the MSPM0
MCU Platform with training modules that span a wide range of
topics. Part of TIRex.
GUI Composer GUIs that simplify evaluation of certain MSPM0 features, such as
configuring and monitoring a fully integrated analog signal
chain without any code needed.
IDE & compiler toolchains
Code Composer Studio™ (CCS) Code Composer Studio is an integrated development environment
(IDE) for TI's microcontrollers and processors. It comprises a
suite of tools used to develop and debug embedded applications.
CCS is completely free to use and is available on Eclipse and
Theia frameworks.
IAR Embedded Workbench® IDEIAR Embedded Workbench for Arm delivers a complete development
toolchain for building and debugging embedded applications for
MSPM0.The included IAR C/C++ Compiler generates highly optimized
code for your application, and the C-SPY Debugger is a fully
integrated debugger for source and disassembly level debugging
with support for complex code and data breakpoint.
Keil® MDK IDE Arm Keil MDK is a complete debugger and C/C++ compiler toolchain for building and debugging embedded applications for MSPM0.Keil MDK includes a fully integrated debugger for source and disassembly level debugging. MDK
provides full CMSIS compliance.
TI Arm-ClangTI Arm Clang is included in the Code Composer Studio IDE.
GNU Arm Embedded
ToolchainThe MSPM0 SDK supports development using the open-source Arm GNU Toolchain. Arm GCC is supported by Code Composer Studio IDE (CCS).