SLASFB6 December 2025 MSPM33C321A
ADVANCE INFORMATION
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage | 1.71 | 3.6 | V | |
| VBAT | At VBAT pin, with respect to VSS | 1.62 | 3.6 | V | |
| VCORE | Voltage on VCORE pin in Run/Sleep mode (2) | 1.35 | V | ||
| Voltage on VCORE pin in Stop/Standby mode (2) | 1.1 | V | |||
| CVDD | Capacitor connected betwen VDD and VSS (1) | 10 | uF | ||
| CVBAT | Capacitor connected between VBAT and VSS | 1 | µF | ||
| CVCORE | Capacitor connected between VCORE and VSS (1) (2) | 2.2 | µF | ||
| TA | Ambient temperature | –40 | 125 | °C | |
fMCLK |
CPUCLK, MCLK frequency with 2 flash wait state (3) | 160 | MHz | ||
| CPUCLK, MCLK frequency with 1 flash wait state (3) | 110 | ||||
| CPUCLK, MCLK frequency with 0 flash wait state (3) | 40 | ||||