SLASFB6 December 2025 MSPM33C321A
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Wakeup Timing | ||||||
| tWAKE:SLEEP | Wakeup time from SLEEP to RUN (1) | 1.6 | µs | |||
| tWAKE:STOP | Wakeup time from STOP to RUN (SYSOSC enabled) (1) | 25.3 | µs | |||
| tWAKE:STBY | Wakeup time from STANDBY0 to RUN (1) | 26.6 | µs | |||
| Wakeup time from STANDBY1 to RUN (1) | 26.8 | µs | ||||
| tWAKEUP:SHDN | Wakeup time from SHUTDOWN to RUN (2) | Fast boot enabled | TBD | µs | ||
| Fast boot disabled | 702 | |||||
| Asynchronous Fast Clock Request Timing | ||||||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STOP | 6.3 | µs | ||
| Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STANDBY0 | 7.6 | ||||
| Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STANDBY1 | 7.9 | ||||
| Startup Timing | ||||||
| tSTART:RESET | Device cold startup time from reset/power-up (3) | Fast boot enabled | TBD | µs | ||
| Fast boot disabled | 746 | |||||
| NRST Timing | ||||||
| tRST:BOOTRST | Pulse length on NRST pin to generate BOOTRST | ULPCLK≥4MHz | 1.5 | µs | ||
| ULPCLK=32kHz | 80 | |||||
| tRST:POR | Pulse length on NRST pin to generate POR | 1 | s | |||