SLASFB6 December 2025 MSPM33C321A
ADVANCE INFORMATION
The controller area network (CAN) controller enables communication with a CAN2.0A, CAN2.0B, or CAN-FD bus and is compliant to ISO 11898-1:2015 standard supporting up to 5Mbit/s bit rate. Key features of the CAN-FD peripheral include:
For more details, see the CAN-FD chapter of the MSPM33C3x 160-MHz Microcontrollers Technical Reference Manual.