SLASFL3 September 2026 DAC90802
PRODUCTION DATA
Table 7-1 lists the memory-mapped registers for the COMMON registers. All register offset addresses not listed in Table 7-1 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Bit 31 | Bit 30 | Bit 29 | Bit 28 | Bit 27 | Bit 26 | Bit 25 | Bit 24 |
|---|---|---|---|---|---|---|---|---|---|
| Bit 23 | Bit 22 | Bit 21 | Bit 20 | Bit 19 | Bit 18 | Bit 17 | Bit 16 | ||
| Bit 15 | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | ||
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | ||
| 0x00 | NOP | NOP | |||||||
| NOP | |||||||||
| NOP | |||||||||
| NOP | |||||||||
| 0x01 | DEVICE_CFG | DAC_CONFIG_CH1 | DAC_CONFIG_CH0 | ||||||
| DAC_CONFIG_CH0 | VOSADJ_EN1 | TEMP_SEL1 | RESERVED | VOSADJ_EN0 | TEMP_SEL0 | ||||
| TEMP_SEL0 | RESERVED | POL_CFG1 | POL_CFG0 | EN_CH1 | EN_CH0 | DEVICE_ID | |||
| DEVICE_ID | VERSION_ID | ||||||||
| 0x02 | DEVICE_CTRL | RESERVED | |||||||
| RESERVED | |||||||||
| RESERVED | SFT_LDAC | BOOT | BOOT_FAIL | ||||||
| SFT_RST | |||||||||
| 0x03 | CH0_CFG | RESERVED | |||||||
| RESERVED | OFS_EN0 | ||||||||
| RESERVED | RESERVED | ASYNC_UPDT_0 | SFT_LDAC_EN0 | GAIN_CH0 | VREF_SQ0 | ||||
| VREF_SQ0 | |||||||||
| 0x04 | CH1_CFG | RESERVED | |||||||
| RESERVED | OFS_EN1 | ||||||||
| RESERVED | RESERVED | ASYNC_UPDT_1 | SFT_LDAC_EN1 | GAIN_CH1 | VREF_SQ1 | ||||
| VREF_SQ1 | |||||||||
| 0x05 | SPI_CFG | RESERVED | |||||||
| RESERVED | |||||||||
| RESERVED | |||||||||
| RESERVED | SPI_DCH | SPI_STR | FSDO_EN | SDO_EN | SPI_DDR | SPI_MIO | |||
| 0x08 | ALERT_CFG | TSD_LVL1 | TSD_LVL0 | ||||||
| TSD_LVL0 | RESERVED | ||||||||
| RESERVED | TMPALRT_1 | TMPALRT_0 | TMPALRT_L1 | TMPALRT_L0 | |||||
| TMPALRT_CLR | TMPALRT_ACT | TMPALRT_MSK | TMPALRT_LAP | TMPALRT_ENP | |||||
Complex bit access types are encoded to fit into small table cells. Table 7-2 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| WtoPH | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | NOP | R/W | 0x0 | No-Operation. Read Only Register .
|
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-27 | DAC_CONFIG_CH1 | R/W | 0x0 | DAC application mode selection for channel 1. Unlisted field values are RESERVED. 00h = AWG Mode 01h = Fast Settling Mode 02h = Multiplying Mode |
| 26-22 | DAC_CONFIG_CH0 | R/W | 0x0 | DAC application mode selection for channel 0. Unlisted field values are RESERVED. 00h = AWG Mode 01h = Fast Settling Mode 02h = Multiplying Mode |
| 21 | VOSADJ_EN1 | R/W | 0x0 | Enable the VOSADJ1 input for channel 1.
|
| 20-19 | TEMP_SEL1 | R/W | 0x0 | Temperature output TEMP1 output signal selection for channel 1.
|
| 18 | RESERVED | R | 0x0 | |
| 17 | VOSADJ_EN0 | R/W | 0x0 | Enable the VOSADJ0 input for channel 0.
|
| 16-15 | TEMP_SEL0 | R/W | 0x0 | Temperature output TEMP0 output signal selection for channel 0.
|
| 14-13 | RESERVED | R | 0x0 | |
| 12 | POL_CFG1 | R/W | 0x0 | Unipolar / Bipolar DAC configuration for channel 1.
|
| 11 | POL_CFG0 | R/W | 0x0 | Unipolar / Bipolar DAC configuration for channel 0.
|
| 10 | EN_CH1 | R/WtoPH | 0x0 | Channel enable (power up) control for channel 1.
|
| 9 | EN_CH0 | R/WtoPH | 0x0 | Channel enable (power up) control for channel 0.
|
| 8-4 | DEVICE_ID | R | 0xB | Device Identifier (Read Only) |
| 3-0 | VERSION_ID | R | 0x3 | Version Identifier (Read Only) |
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0x0 | |
| 30-11 | RESERVED | R | 0x0 | |
| 10 | SFT_LDAC | R/WtoPH | 0x0 | Software controlled LDAC signal. Simultaneously asserts LDAC for both channels. Channel and SFT_LDAC_EN for the channel must both be enabled to receive the LDAC assertion.
|
| 9 | BOOT | R | 0x0 | Bit to indicate device bootup in progress after POR. (Read Only)
|
| 8 | BOOT_FAIL | R | 0x0 | Read only signal indicating the device bootup has failed and there's issue with the OTP.
|
| 7-0 | SFT_RST | R/W | 0x0 | Code for software controlled reset signal . Equivalent to asserting the hardware RESET.
|
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R | 0x0 | |
| 29 | RESERVED | R | 0x0 | |
| 28-26 | RESERVED | R | 0x0 | |
| 25-22 | RESERVED | R | 0x0 | |
| 21-17 | RESERVED | R | 0x0 | |
| 16 | OFS_EN0 | R/W | 0x0 | Enable ROFS for channel-0. This is used to give an asymmetric push to the output depending on the voltage applied on the ROFS pin |
| 15-14 | RESERVED | R | 0x0 | |
| 13 | RESERVED | R | 0x0 | |
| 12 | ASYNC_UPDT_0 | R/W | 0x0 | Sets the DAC0 register update mode
|
| 11 | SFT_LDAC_EN0 | R/W | 0x0 | Enabling soft ldac for channel0 |
| 10-9 | GAIN_CH0 | R/W | 0x1 | Channel 0 Voltage Gain Selection
|
| 8-0 | VREF_SQ0 | R/W | 0x19 | (Gain * Voltage Reference)2 has to be set in this Reg |
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R | 0x0 | |
| 29 | RESERVED | R | 0x0 | |
| 28-26 | RESERVED | R | 0x0 | |
| 25-22 | RESERVED | R | 0x0 | |
| 21-17 | RESERVED | R | 0x0 | |
| 16 | OFS_EN1 | R/W | 0x0 | Enable ROFS for channel-1. This is used to give an asymmetric push to the output depending on the voltage applied on the ROFS pin |
| 15-14 | RESERVED | R | 0x0 | |
| 13 | RESERVED | R | 0x0 | |
| 12 | ASYNC_UPDT_1 | R/W | 0x0 | Sets the DAC0 register update mode
|
| 11 | SFT_LDAC_EN1 | R/W | 0x0 | Enabling soft ldac for channel0 |
| 10-9 | GAIN_CH1 | R/W | 0x1 | Channel 1 Voltage Gain Selection
|
| 8-0 | VREF_SQ1 | R/W | 0x19 | (Gain × Voltage Reference)2 has to be set in this register |
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0x0 | |
| 30-7 | RESERVED | R | 0x0 | |
| 6 | SPI_DCH | R/W | 0x0 | SPI Daisy Chain mode enable / disable bit.
|
| 5 | SPI_STR | R/W | 0x0 | Stream Mode configurations
|
| 4 | FSDO_EN | R/W | 0x0 | SDO latching control
|
| 3 | SDO_EN | R/W | 0x0 | SDO Enable Control
|
| 2 | SPI_DDR | R/W | 0x0 | DDR Mode Enable
|
| 1-0 | SPI_MIO | R/W | 0x0 | SPI IO Modes Control
|
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-26 | TSD_LVL1 | R/W | 0x3B | Code for Temp Shut Down Threshold (Reset Value : 6x3B : 140°C)
|
| 25-20 | TSD_LVL0 | R/W | 0x3B | Code for Temp Shut Down Threshold (Reset Value : 6x3B : 140°C)
|
| 19-18 | RESERVED | R | 0x0 | |
| 17-16 | RESERVED | R | 0x0 | |
| 15-12 | RESERVED | R | 0x0 | |
| 11 | TMPALRT_1 | R | 0x0 | Read Only Signal indicating the Non-Latched Temp Alert |
| 10 | TMPALRT_0 | R | 0x0 | Read Only Signal indicating the Non-Latched Temp Alert |
| 9 | TMPALRT_L1 | R | 0x0 | Read Only Signal indicating the Latched Temp Alert |
| 8 | TMPALRT_L0 | R | 0x0 | Read Only Signal indicating the Latched Temp Alert |
| 7 | TMPALRT_CLR | R/WtoPH | 0x0 | Latched temperature alerts clear command
|
| 6-4 | TMPALRT_ACT | R/W | 0x1 | Response to temperature alert being asserted. Unlisted field values are RESERVED
|
| 3-2 | TMPALRT_MSK | R/W | 0x3 | Temperature alert masking on TEMP Pin.
|
| 1 | TMPALRT_LAP | R/W | 0x1 | Latched temperature alerts on TEMP pin
|
| 0 | TMPALRT_ENP | R/W | 0x0 | Temperature alerts on TEMP pin (non-latched)
|