SLASFL3 September 2026 DAC90802
PRODUCTION DATA
The DAC90802 delivers optimized performance in three distinct use cases or modes. As shown in Table 6-5, the DAC_CONFIG_CHx bits in the DEVICE_CONFIG register configure these modes independently for each DAC channel.
| DAC_CONFIG_CHx Setting | Operational Mode |
|---|---|
| 00h | AWG mode |
| 01h | Fast-settling mode |
| 02h | Multiplying mode |