SLASFL3 September 2026 DAC90802
PRODUCTION DATA
Table 7-10 lists the memory-mapped registers for the HS_DATA registers. All register offset addresses not listed in Table 7-10 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Bit 15 | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 |
|---|---|---|---|---|---|---|---|---|---|
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | ||
| 0x60 | CH0_DATA_HS | CH0_DATA_HS | |||||||
| CH0_DATA_HS | |||||||||
| 0x61 | CH1_DATA_HS | CH1_DATA_HS | |||||||
| CH1_DATA_HS | |||||||||
Complex bit access types are encoded to fit into small table cells. Table 7-11 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | CH0_DATA_HS | R/W | 0x0 | High speed DAC data register for channel 0. Data word is 16-b wide, MSB aligned, QSPI input with optional stream mode support. |
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | CH1_DATA_HS | R/W | 0x0 | High speed DAC data register for channel 1. Data word is 16-b wide, MSB aligned, QSPI input with optional stream mode support. |