SLASFL3 September 2026 DAC90802
PRODUCTION DATA
In the default SPI mode of operation the SPI write of DAC90802 uses a 40-bit data frame for all registers, except for the DAC_DATA_CHx_X registers. The CHx_DATA_HS register uses a 24-bit frame and the CHx_DATA_HR register uses a 32 bit frame. The R/W bit and the seven address bits are followed by either 32, 24 or 16 bits of data. In configurations where data readback is supported, the readback data frame also confirms to the write cycle preceding the readback. In SPI stream mode, the R/W bit and address bits are skipped, allowing faster data transfer to the DACs.
For standard SPI, while using only SDIO0 as input, the frame length options are shown in Figure 6-5, Figure 6-7, and Figure 6-6.
| SPI Width Mode |
Standard SPI (SPI_CFG.SPI_MIO = 0x0) |
Dual SPI (SPI_CFG.SPI_MIO = 0x1) |
Quad SPI (SPI_CFG.SPI_MIO = 0x2) |
|||
|---|---|---|---|---|---|---|
| Data Rate Mode (SPI_CFG.SPI_DDR) |
SDR | DDR | SDR | DDR | SDR | DDR |
| Serial Data Inputs | SDIO0 only | SDIO0, and SDIO1 | SDIO0, SDIO1, SDIO2, and SDIO3 | |||
| Serial Data Outputs | SDIO3 only | DDR not supported | SDIO2 and SDIO3 | DDR not Supported | Readback not supported | |
| Field | Address Bytes | Data Bytes | Standard SPI | Dual SPI | Quad SPI | |||
|---|---|---|---|---|---|---|---|---|
| SDR | DDR | SDR | DDR | SDR | DDR | |||
| CHx_DATA_HS | 1 | 2 | 24 cycles | 12 cycles | 12 cycles | 6 cycles | 6 cycles | 3 cycles |
| CHx_DATA_HR | 1 | 3 | 32 cycles | 16 cycles | 16 cycles | 8 cycles | 8 cycles | 4 cycles |
| Others | 1 | 4 | 40 cycles | 20 cycles | 20 cycles | 10 cycles | 10 cycles | 5 cycles |