SLASFL3 September 2026 DAC90802
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AGND | 41 | Ground | Analog ground. |
| AVDD | 44 | Power | Analog low voltage supply. |
| CS | 26 | Input | Chip-select, active-low input. |
| DGND | 17 | Ground | Digital ground. |
| DVDD | 15 | Power | Digital low voltage supply. |
| LDAC0 | 19 | Input | Load-DAC0 edge-sensitive active-low input.(6) |
| LDAC1 | 20 | Input | Load-DAC1 edge-sensitive active-low input.(6) |
| LGND | 18 | Ground | Low Noise DAC clock ground. |
| LVDD | 16 | Power | Low Noise DAC clock supply. |
| NC | 11, 12 | – | No Connect.(5) |
| RCOM0 / VREFN_S0 | 46 | Input/Output | DAC0 reference inversion driver precision resistor pair common input / VREFN sense.(1) |
| RCOM1 / VREFN_S1 | 39 | Input/Output | DAC1 reference inversion driver precision resistor pair common input / VREFN sense.(1) |
| REFGND0 | 3 | Input | Ground reference input for the DAC0 R‑2R network.(1) |
| REFGND1 | 34 | Input | Ground reference input for the DAC1 R‑2R network.(1) |
| REFIN_F0 | 47 | Input | DAC0 reference inversion driver precision resistor pair force input.(4) |
| REFIN_F1 | 38 | Input | DAC1 reference inversion driver precision resistor pair force input.(4) |
| REFIN_S0 | 48 | Output | DAC0 reference inversion driver precision resistor pair sense output.(1) |
| REFIN_S1 | 37 | Output | DAC1 reference inversion driver precision resistor pair sense output.(1) |
| RESET | 13 | Input | Active-low reset input. |
| RFB_F0 | 6 | Input | DAC0 precision feedback resistor RFB force input.(3) |
| RFB_F1 | 31 | Input | DAC1 precision feedback resistor RFB force input.(3) |
| RFB_S0 | 7 | Output | DAC0 precision feedback resistor RFB sense output.(1) |
| RFB_S1 | 30 | Output | DAC1 precision feedback resistor RFB sense output.(1) |
| ROFS_F0 | 9 | Input | DAC0 precision offset resistor force input.(2) |
| ROFS_F1 | 28 | Input | DAC1 precision offset resistor force input.(2) |
| ROFS_S0 | 10 | Output | DAC0 precision offset resistor sense input.(1) |
| ROFS_S1 | 27 | Output | DAC1 precision offset resistor sense input.(1) |
| SCLK | 25 | Input | SPI clock input. |
| SDIO0 | 24 | Input | Quad SPI Input pin. |
| SDIO1 | 23 | Input | Quad SPI Input pin. |
| SDIO2 | 22 | Input/Output | Quad SPI IO pin. |
| SDIO3 | 21 | Input/Output | Quad SPI IO pin. |
| TEMP0 | 4 | Output | DAC0 internal temperature sensor output. |
| TEMP1 | 33 | Output | DAC1 internal temperature sensor output. |
| VCC | 43 | Power | High voltage positive analog supply. |
| VEE | 42 | Power | High voltage negative analog supply. |
| VIO | 14 | Power | IO voltage power supply. |
| VOSADJ0 | 8 | Input | DAC0 analog fine offset-tuning input.(2) |
| VOSADJ1 | 29 | Input | DAC1 analog fine offset-tuning input.(2) |
| VOUT0 | 5 | Output | DAC0 voltage output pin. |
| VOUT1 | 32 | Output | DAC1 voltage output pin. |
| VREFN_F0 | 45 | Input | Negative DAC0 reference force input.(2) |
| VREFN_F1 | 40 | Input | Negative DAC1 reference force input.(2) |
| VREFP_F0 | 1 | Input | DAC0 positive reference force input.(2) |
| VREFP_F1 | 36 | Input | DAC1 positive reference force input.(2) |
| VREFP_S0 | 2 | Output | DAC0 positive reference sense output.(1) |
| VREFP_S1 | 35 | Output | DAC1 positive reference sense output.(1) |
| Thermal Pad | Thermal Pad | — | The thermal pad connects to internal PCB VEE plane through multiple vias for good thermal performance. Do not use the thermal pad as means to power the device. |