SLAU278AH May 2009 – March 2021
Figure 4-88 EM430F5137RF900 Target Board, Schematic
Figure 4-89 EM430F5137RF900 Target board, PCBThe battery pack that is included with the EM430F5137RF900 kit may be connected to CON12. Ensure correct battery insertion regarding the polarity as indicated in battery holder.
| Item | Reference | No. per Board | Description | Value | Manufacturer's Part Number | Manufacturer | Comment |
|---|---|---|---|---|---|---|---|
| 1 | Q1 | 1 | ( CUSTOMER SUPPLY ) CRYSTAL, SMT, 4P, 26MHz | 26M | ASX-531(CS) | AKER ELECTRONIC | |
| 2 | C1-C5, C082, C222, C271, C281, C311, C321, C341, C412, C452 | 14 | CAPACITOR, SMT, 0402, CER, 16V, 10%, 0.1uF | 0.1uF | 0402YC104KAT2A | AVX | |
| 3 | C071 | 1 | CAPACITOR, SMT, 0603, CERAMIC, 0.47uF, 16V, 10%, X5R | 0.47uF | 0603YD474KAT2A | AVX | |
| 4 | R401 | 1 | RES0402, 47.0K | 47kΩ | CRCW04024702F100 | DALE | |
| 5 | CON11 | 1 | HEADER, THU, MALE, 14P, 2X7, 25.4x9.2x9.45mm | 09 18 514 6323 | HARTING | ||
| 6 | CON10 | 0 | HEADER, THU, MALE, 10P, 2X5, 20.32x9.2x9.45mm | 09 18 510 6323 | HARTING | DNP | |
| 7 | D1 | 1 | LED, SMT, 0603, GREEN, 2.1V | active | APT1608MGC | KINGBRIGHT | |
| 8 | D2 | 1 | LED, SMT, 0603, RED, 2.0V | active | APT1608EC | KINGBRIGHT | |
| 9 | Q3 | 0 | UNINSTALLED CRYSTAL, SMT, 3P, MS1V (Customer Supply) | 32.768k | MS1V-T1K (UN) | MICRO CRYSTAL | DNP |
| 10 | CON12 | 1 | HEADER, THU, MALE, 3P, 1x3, 9.9x4.9x5.9mm | 22-03-5035 | MOLEX | ||
| 11 | C251, C261 | 2 | 50V, 5%, 27pF | 27pF | GRM36COG270J50 | MURATA | |
| 12 | L341 | 1 | FERRITE, SMT, 0402, 1.0kΩ, 250mA | 1kΩ | BLM15HG102SN1D | MURATA | |
| 13 | C293 | 1 | CAPACITOR, SMT, 0402, CERAMIC, 100pF, 50V, 0.25pF, C0G(NP0) | 100pF | GRM1555C1H101JZ01 | MURATA | |
| 14 | L304 | 1 | INDUCTOR, SMT, 0402, 2.2nH, 0.1nH, 220mA, 500MHz | 0.0022uH | LQP15MN2N2B02 | MURATA | |
| 15 | L303, L305 | 2 | INDUCTOR, SMT, 0402, 15nH, 2%, 450mA, 250MHz | 0.015uH | LQW15AN15NG00 | MURATA | |
| 16 | L292, L302 | 2 | INDUCTOR, SMT, 0402, 18nH, 2%, 370mA, 250MHz | 0.018uH | LQW15AN18NG00 | MURATA | |
| 17 | C291 | 1 | CAPACITOR, SMT, 0402, CERAMIC, 1pF, 50V, 0.05pF, C0G(NP0) | 1pF | GRM1555C1H1R0WZ01 | MURATA | |
| 18 | C303 | 1 | CAPACITOR, SMT, 0402, CERAMIC, 8.2pF, 50V, 0.05pF, C0G(NP0) | 8.2pF | GRM1555C1H8R2WZ01 | MURATA | |
| 19 | C292, C301-C302, C304 | 4 | CAPACITOR, SMT, 0402, CERAMIC, 1.5pF, 50V, 0.05pF, C0G(NP0) | 1.5pF | GRM1555C1H1R5WZ01 | MURATA | |
| 20 | L291, L301 | 2 | INDUCTOR, SMT, 0402, 12nH, 2%, 500mA, 250MHz | 0.012uH | LQW15AN12NG00 | MURATA | |
| 21 | C282, C312, C351, C361, C371 | 5 | CAPACITOR, SMT, 0402, CERAMIC, 2pF, 50V, 0.1pF, C0G | 2.0pF | GRM1555C1H2R0BZ01 | Murata | |
| 22 | L1 | 1 | INDUCTOR, SMT, 0402, 6.2nH, 0.1nH, 130mA, 500MHz | 6.2nH | LQP15MN6N2B02 | Murata | |
| 23 | S1-S2 | 2 | ULTRA-SMALL TACTILE SWITCH, SMT, 2P, SPST-NO, 1.2x3x2.5mm, 0.05A, 12V | B3U-1000P | OMRON | ||
| 24 | R4-R5, R051, R061, R431, R441 | 0 | UNINSTALLED RESISTOR/JUMPER, SMT, 0402, 0 Ω, 5%, 1/16W | 0Ω | ERJ-2GE0R00X | PANASONIC | DNP |
| 24a | R7 | 1 | RESISTOR/JUMPER, SMT, 0402, 0 Ω, 5%, 1/16W | 0Ω | ERJ-2GE0R00X | PANASONIC | |
| 25 | R2-R3, R6 | 3 | RESISTOR, SMT, 0402, THICK FILM, 5%, 1/16W, 330 | 330Ω | ERJ-2GEJ331 | PANASONIC | |
| 26 | C431, C441 | 0 | CAPACITOR, SMT, 0402, CER, 12pF, 50V, 5%, NPO | 12pF | ECJ-0EC1H120J | PANASONIC | |
| 27 | C401 | 1 | CAPACITOR, SMT, 0402, CER, 2200pF, 50V, 10%, X7R | 0.0022uF | ECJ-0EB1H222K | PANASONIC | |
| 28 | R331 | 1 | RESISTOR, SMT, THICK FILM, 56K, 1/16W, 5% | 56kΩ | ERJ-2GEJ563 | PANASONIC | |
| 29 | C081, C221, C411, C451 | 4 | CAPACITOR, SMT, 0603, CERAMIC, 10uF, 6.3V, 20%, X5R | 10uF | ECJ-1VB0J106M | PANASONIC | |
| 30 | R1 | 1 | RESISTOR/JUMPER, SMT, 0402, 0 Ω, 5%, 1/16W | 0Ω | ERJ-2GE0R00X | PANASONIC | |
| 31 | C041 | 0 | UNINSTALLED CAP CERAMIC 4.7UF 6.3V X5R 0603 | 4.7uF | ECJ-1VB0J475K | Panasonic | DNP |
| 32 | X1 | 1 | SMA STRIGHT JACK, SMT | 32K10A-40ML5 | ROSENBERGER | ||
| 33 | Q2 | 0 | Crystal, SMT, 32.768 kHz | 32.768k | MS3V-T1R | Micro Crystal | DNP |
| 34 | U1 | 1 | DUT, SMT, PQFP, RGZ-48, 0.5mmLS, 7.15x7.15x1mm, THRM.PAD | CC430F5137 | TI | ||
| 35 | JP1 | 1 | Pin Connector 2x4pin | 61300821121 | WUERTH | ||
| 36 | CON1-CON9 | 0 | Pin Connector 2x4pin | 61300821121 | WUERTH | DNP | |
| 37 | JP2 | 1 | Pin Connector 1x3pin | 61300311121 | WUERTH | ||
| 38 | JP3, JP5, JP10 | 3 | Pin Connector 1x2pin | 61300211121 | WUERTH | ||
| 38a | JP7, CON13 | 0 | Pin Connector 1x2pin | 61300211121 | WUERTH | DNP | |
| 39 | JP4 | 1 | Pin Connector 2x2pin | 61300421121 | WUERTH | DNP | |
| 40 | JP1a | 1 | Pin Connector 2x3pin | 61300621121 | WUERTH |