SLAU278AH May 2009 – March 2021
Figure 4-12 MSP-TS430RHL20 Target Socket Module, Schematic
Figure 4-13 MSP-TS430RHL20 Target Socket Module, PCB| Item No. | Designator | Quantity | Description | Supplier Part Number | Note |
|---|---|---|---|---|---|
| 1 | !PCB | 1 | Printed Circuit Board | ||
| 2 | BSL | 1 | Header(Shrouded), 2.54mm, 5x2, Gold, TH | AWHW-10G-0202-T-ND | |
| 3 | C1 | 1 | CAP, CERM, 1 µF, 10 V, ±10%, X7R, 0805 | 490-1695-1-ND | |
| 4 | C5 | 1 | CAP, CERM, 1100 pF, 50 V, ±5%, C0G/NP0, 0805 | 490-1623-1-ND | |
| 5 | C6 | 1 | CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0805 | 490-1666-1-ND | |
| 6 | C7 | 1 | CAP, CERM, 10 µF, 16 V, ±10%, X5R, 0805 | 478-5165-1-ND | |
| 7 | C8, C9 | 0 | CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 0805 | 490-3608-1-ND | DNP |
| 8 | D1 | 1 | LED, Green, SMD | 754-1939-1-ND | |
| 9 | D2 | 1 | LED, Blue, SMD | 732-4982-1-ND | |
| 10 | H5, H6, H7, H8 | 4 | Bumpon, Cylindrical, 0.312 X 0.200, Black | SJ5746-0-ND | |
| 11 | IC1 | 1 | Socket, QFN-20, 0.5 mm Pitch | use IC564-020-130 socket | |
| 12 | J1, J2, JP5, JP6, JP7, JP8, JP9, JP10 | 8 | Header, 100mil, 3x1, Gold, TH | SAM1029-03-ND | |
| 13 | J3, J4 | 2 | Header, 100mil, 10x1, Gold, TH | SAM1029-10-ND | DNP: Headers are enclosed in kit. Keep vias free of solder |
| 14 | J3, J4 | 2 | Receptacle, 100mil, 10x1, Gold, TH | SAM1213-12-ND | DNP: Receptacles are enclosed in kit. Keep vias free of solder |
| 15 | JP1, JP11, JP12 | 3 | Header, 100mil, 2x1, Gold, TH | SAM1029-02-ND | |
| 16 | JTAG | 1 | Header (shrouded), 100 mil, 7x2, Gold, TH | S9170-ND | |
| 17 | Q1 | 1 | Crystal, 32.768 KHz, 12.5 pF, SMD | X1A0001410014 | DNP: One Epson Crystal Included in kit |
| 18 | R1 | 1 | RES, 330, 5%, 0.125 W, 0805 | 541-330ACT-ND | |
| 19 | R2 | 1 | RES, 200, 5%, 0.125 W, 0805 | 541-200ACT-ND | |
| 20 | R3, R10, R19, R20, R21 | 5 | RES, 0, 5%, 0.125 W, 0805 | 541-0.0ACT-ND | |
| 21 | R4, R8, R9 | 0 | RES, 0, 5%, 0.125 W, 0805 | 541-0.0ACT-ND | DNP |
| 22 | R7 | 1 | RES, 47 k, 5%, 0.125 W, 0805 | 541-47KACT-ND | |
| 23 | R13 | 0 | RES, 47 k, 5%, 0.125 W, 0805 | 541-47KACT-ND | DNP |
| 24 | R16, R17 | 2 | RES, 4.7 k, 5%, 0.125 W, 0805 | 541-4.7KACT-ND | |
| 25 | SH‑J1, SH‑JP1, SH‑JP5, SH‑JP6, SH‑JP7, SH‑JP8, SH‑JP9, SH‑JP10, SH‑JP11, SH‑JP12 | 10 | Shunt, 100mil, Gold plated, Black | 3M9580-ND | J1: 1-2, JP1: 1-2, JP5: 2-3, JP6: 2-3, JP7: 2-3, JP8: 2-3, JP9: 2-3, JP10: 2-3, JP11: 1-2, JP12: 1-2 |
| 26 | SW1, SW2 | 2 | Switch Tactile SPST-NO 0.02A 15V | P8079STB-ND | |
| 27 | SW3, SW4, SW5 | 3 | Switch, DPST, Slide, Off-On, 1 Pos, 0.15A, 30V, TH | GH7727-ND | Install with arrow on part matching arrow on PCB. SW3 and SW4 should be in the OFF position, SW5 should be in the ON position |
| 28 | TP1, TP2, TP3, TP4, TP5, TP6 | 0 | Test Point, Miniature, Black, TH | 36-5001-ND | DNP |