SLAU278AH May 2009 – March 2021
Figure 4-92 EM430F6147RF900 Target Board, Schematic
Figure 4-93 EM430F6147RF900 Target Board, PCBThe battery pack which comes with the EM430F6147RF900 kit may be connected to CON12. Ensure correct battery insertion regarding the polarity as indicated in battery holder.
| Pos. | Ref Des | No. per Board | Description | Part No. | Manufacturer |
|---|---|---|---|---|---|
| 1 | Q1 | 1 | ( CUSTOMER SUPPLY ) CRYSTAL, SMT, 4P, 26MHz | ASX-531(CS) | AKER ELECTRONIC |
| 2 | C1-5 C112 C252 C381 C391 C421 C431 C451 C522 C562 | 14 | CAPACITOR, SMT, 0402, CER, 16V, 10%, 0.1uF | 0402YC104KAT2A | AVX |
| 3 | C101 | 1 | CAPACITOR, SMT, 0603, CERAMIC, 0.47uF, 16V, 10%, X5R | 0603YD474KAT2A | AVX |
| 4 | R511 | 1 | RES0402, 47.0K | CRCW04024702F100 | DALE |
| 5 | CON11 | 1 | HEADER, THU, MALE, 14P, 2X7, 25.4x9.2x9.45mm, 90deg | 09 18 514 6323 | HARTING |
| 7 | D1 | 1 | LED, SMT, 0603, GREEN, 2.1V | APT1608MGC | KINGBRIGHT |
| 8 | D2 | 1 | LED, SMT, 0603, RED, 2.0V | APT1608EC | KINGBRIGHT |
| 10 | CON12 | 1 | HEADER, THU, MALE, 3P, 1x3, 9.9x4.9x5.9mm | 22-03-5035 | MOLEX |
| 11 | C361, C371 | 2 | 50V, ±5%, 27pF | GRM36COG270J50 | MURATA |
| 12 | L451 | 1 | Inductor, SMD, 0402, 12nH, 5%, 370mA | LQW15AN12NJ00 | MURATA |
| 13 | C403 | 1 | CAPACITOR, SMT, 0402, CERAMIC, 100pF, 50V, ±0.25pF, C0G(NP0) | GRM1555C1H101JZ01 | MURATA |
| 14 | L414 | 1 | INDUCTOR, SMT, 0402, 2.2nH, ±0.2nH, 1000mA, 250MHz | LQW15AN2N2C10 | MURATA |
| 15 | L413 | 1 | Inductor, SMD, 0402, 15nH, 5%, 370mA, 250MHz | LQW15AN15NJ00 | MURATA |
| 15 | L415 | 1 | INDUCTOR,SMT,0402,15nH,±5%,460mA,250MHz | LQW15AN15NJ00 | MURATA |
| 16 | L402, L412 | 2 | Inductor, SMD, 0402, 18nH, 5%, 460mA, 250MHz | LQW15AN18NJ00 | MURATA |
| 17 | C401 | 1 | CAPACITOR, SMT, 0402, CER, 1pF, 50V, ±0.25pF, NP0 | GJM1555C1H1R0CB01D | MURATA |
| 18 | C413 | 1 | CAPACITOR, SMT, 0402, CERAMIC, 8.2pF, 50V, ±0.25pF, C0G(NP0) | GRM1555C1H8R2CZ01 | MURATA |
| 19 | C402, C411-C412, C414 | 4 | CAPACITOR, SMT, 0402, CERAMIC, 1.5pF, 50V, ±0.25pF, C0G(NP0) | GRM1555C1H1R5CZ01 | MURATA |
| 20 | L1, L401, L411 | 3 | INDUCTOR, SMT, 0402, 12nH, ±5%, 500mA, 250MHz | LQW15AN12NJ00 | MURATA |
| 21 | C46-C48, C392 | 4 | CAPACITOR, SMT, 0402, CERAMIC, 2.0pF, 50V, ±0.25pF, C0G(NP0) | GRM1555C1H2R0CZ01 | MURATA |
| 22 | L2 | 1 | Inductor, SMD, 0805, 2.2uH, 20%, 600mA, 50MHz | LQM21PN2R2MC0 | MURATA |
| 23 | S1-S2 | 2 | ULTRA-SMALL TACTILE SWITCH, SMT, 2P, SPST-NO, 1.2x3x2.5mm, 0.05A, 12V | B3U-1000P | OMRON |
| 24 | R1, R7, R551, R554 | 4 | RESISTOR/JUMPER, SMT, 0402, 0 Ω, 5%, 1/16W | ERJ-2GE0R00X (UN) | PANASONIC |
| 25 | R2-R3, R6 | 3 | RESISTOR, SMT, 0402, THICK FILM, 5%, 1/16W, 330 | ERJ-2GEJ331 | PANASONIC |
| 27 | C511 | 1 | CAPACITOR, SMT, 0402, CER, 2200pF, 50V, 10%, X7R | ECJ-0EB1H222K | PANASONIC |
| 28 | C111, C251, C521, C561 | 4 | CAPACITOR, SMT, 0603, CERAMIC, 1uF, 6.3V, 20%, X5R | ECJ-1VB0J105K | PANASONIC |
| 28a | C041 | 1 | CAP CERAMIC 4.7UF 6.3V X5R 0603 | ECJ-1VB0J475M | PANASONIC |
| 29 | R441 | 1 | RESISTOR, SMT, THICK FILM, 56K, 1/16W, 1% | ERJ-2RKF5602 | PANASONIC |
| 30 | X1 | 1 | SMA STRIGHT JACK, SMT | 32K10A-40ML5 | ROSENBERGER |
| 31 | U1 | 1 | DUT, SMT, PQFP, RGC-64, 0.5mmLS, 9.15x9.15x1mm, THRM.PAD | CC430F6147 | TI |
| 33 | U2 | 1 | IC, Step Down Converter with Bypass Mode for Low Power Wireless | TPS62370 | TI |
| 34 | JP1 | 1 | Pin Connector 2x4pin | 61300821121 | WUERTH |
| 35 | JP2, JP6, JP8 | 3 | Pin Connector 1x3pin | 61300311121 | WUERTH |
| 36a | JP3, JP5, JP9, JP10 | 4 | Pin Connector 1x2pin | 61300211121 | WUERTH |
| 38 | JP1a | 1 | Pin Connector 2x3pin | 61300621121 | WUERTH |
| 38 | C7 | 1 | Capacitor, Ceramic, 1206, 16V, X5R, 20% | GRM31CR61C226ME15L | MURATA |
| 38 | C8-9 | 2 | CAP, SMD, Ceramic, 0402, 2.2uF, X5R | GRM155R60J225ME15D | MURATA |
| 38 | C041 | 1 | CAP, SMD, Ceramic, 0603, 4.7uF, 16V, 10%, X5R | MURATA |