SLLA563 June 2021 ISO1042 , ISO1042-Q1 , ISO1044 , ISO1050 , ISO1176 , ISO1176T , ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452 , ISO15 , ISO1500 , ISO1540 , ISO1540-Q1 , ISO1541 , ISO1541-Q1 , ISO1640 , ISO1640-Q1 , ISO1641 , ISO3080 , ISO3082 , ISO3086 , ISO3086T , ISO3088 , ISO35 , ISO35T , ISO6720 , ISO6720-Q1 , ISO6721 , ISO6721-Q1 , ISO6731 , ISO6731-Q1 , ISO6740 , ISO6740-Q1 , ISO6741 , ISO6741-Q1 , ISO6742 , ISO6742-Q1 , ISO7021 , ISO7041 , ISO7131CC , ISO7140CC , ISO7140FCC , ISO7141CC , ISO7141FCC , ISO7142CC , ISO7142CC-Q1 , ISO721 , ISO721-Q1 , ISO721M , ISO721M-EP , ISO722 , ISO722-Q1 , ISO7220A , ISO7220A-Q1 , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221A-Q1 , ISO7221B , ISO7221C , ISO7221C-HT , ISO7221C-Q1 , ISO7221M , ISO722M , ISO7230C , ISO7230M , ISO7231C , ISO7231C-Q1 , ISO7231M , ISO7240C , ISO7240CF , ISO7240CF-Q1 , ISO7240M , ISO7241A-EP , ISO7241C , ISO7241C-Q1 , ISO7241M , ISO7242C , ISO7242C-Q1 , ISO7242M , ISO7310-Q1 , ISO7310C , ISO7310FC , ISO7320-Q1 , ISO7320C , ISO7320FC , ISO7321-Q1 , ISO7321C , ISO7321FC , ISO7330-Q1 , ISO7330C , ISO7330FC , ISO7331-Q1 , ISO7331C , ISO7331FC , ISO7340-Q1 , ISO7340C , ISO7340FC , ISO7341-Q1 , ISO7341C , ISO7341FC , ISO7342-Q1 , ISO7342C , ISO7342FC , ISO7420 , ISO7420E , ISO7420FCC , ISO7420FE , ISO7420M , ISO7421 , ISO7421-EP , ISO7421A-Q1 , ISO7421E , ISO7421E-Q1 , ISO7421FE , ISO7520C , ISO7521C , ISO7631FC , ISO7631FM , ISO7640FM , ISO7641FC , ISO7641FM , ISO7710 , ISO7710-Q1 , ISO7720 , ISO7720-Q1 , ISO7721 , ISO7721-Q1 , ISO7730 , ISO7730-Q1 , ISO7731 , ISO7731-Q1 , ISO7740 , ISO7740-Q1 , ISO7741 , ISO7741-Q1 , ISO7741E-Q1 , ISO7742 , ISO7742-Q1 , ISO7760 , ISO7760-Q1 , ISO7761 , ISO7761-Q1 , ISO7762 , ISO7762-Q1 , ISO7763 , ISO7763-Q1 , ISO7810 , ISO7820 , ISO7820LL , ISO7821 , ISO7821LL , ISO7821LLS , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , ISOW1044 , ISOW1412 , ISOW1432 , ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744 , ISOW7821 , ISOW7840 , ISOW7841 , ISOW7841A-Q1 , ISOW7842 , ISOW7843 , ISOW7844
IEC 60601-1 Edition 3 is an international standard with general requirements for basic safety and essential performance for medical electrical equipment. This standard has its own medical terminology where insulation is called means of protection, basic insulation is called one means of protection and reinforced insulation refers to two means of protection. There is further division of who is receiving the protection from medical electrical equipment: operator or patient. Two Means of Patient Protection (2 MOPP) provides the highest level of protection that is equivalent to reinforced insulation for the patient.
The minimum DTI requirements in this standard are also somewhat similar to IEC 62368-1. Although Clause 8.8.2 requires 0.4 mm minimum DTI for supplementary or reinforced insulation for peak working voltage greater than 71 V, but it also provides an option to bypass this DTI requirement to components with solid insulation in clause 8.9.3 if they pass thermal cycling, humidity conditioning test, followed by high AC withstand voltage of clause 8.8.3 except that the test voltage is multiplied by 1.6.
Using the example of a semiconductor device described earlier, we first determine the maximum working voltage that’s possible with a minimum creepage and clearance distance of 8 mm. For this, we refer to Table 12 of IEC 60601-1. Table 5-2 is a partial representation of Table 12.
| Working Voltage VDC | Working Voltage VRMS | Spacing Providing One MOPP | Spacing Providing Two MOPP | ||
|---|---|---|---|---|---|
| Creepage (mm) | Clearance (mm) | Creepage (mm) | Clearance (mm) | ||
| 17 | 12 | 1.7 | 0.8 | 3.4 | 1.6 |
| 43 | 30 | 2 | 1 | 4 | 2 |
| 85 | 60 | 2.3 | 1.2 | 4.6 | 2.4 |
| 177 | 125 | 3 | 1.6 | 6 | 3.2 |
| 354 | 250 | 4 | 2.5 | 8 | 5 |
| 566 | 400 | 6 | 3.5 | 12 | 7 |
So, with a minimum creepage distance of 8 mm, this component will be limited to a maximum 354 VDC or 250 VRMS of working voltage to provide two means of patient protection. Next, we determine the dielectric strength of solid insulation that the component must pass after thermal cycling and humidity preconditioning treatment. Clause 8.8.3 refers to Table 6 of IEC60601 – 1 (partially represented by Table 5-3) to answer this question.
| Peak Working Voltage
(U) VPEAK |
Peak Working Voltage
(U) VDC |
AC Test Voltage (VRMS) | |||
|---|---|---|---|---|---|
| Means of Patient Protection | |||||
| Protection from Mains Part | Protection from Secondary Circuits | ||||
| One MOPP | Two MOPP | One MOPP | Two MOPP | ||
| U < 42.4 | U < 60 | 1500 | 3000 | 500 | 1000 |
| 42.4 < U ≤ 71 | 60 < U ≤ 71 | 1500 | 3000 | 750 | 1500 |
| 71 < U ≤ 184 | 71 < U ≤ 184 | 1500 | 3000 | 1000 | 2000 |
| 184 < U ≤ 212 | 184 < U ≤ 212 | 1500 | 3000 | 1000 | 2000 |
| 212 < U ≤ 354 | 212 < U ≤ 354 | 1500 | 4000 | 1500 | 3000 |
The component must pass a dielectric withstand voltage of 6400 VRMS (= 1.6 x 4000 VRMS) to claim 250 VRMS or 354 VPEAK working voltage with 2 MOPP from mains circuits.