SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
SPI_TX_FIFO is shown in Figure 7-71 and described in Table 7-114.
Return to the Summary Table.
The SPI transmit FIFO. When performing a write to this address, the data is written into the SPI transmit FIFO. Please see SPI Transmit FIFO for more information.;This only shows the header for the SPI frame
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| STORE_RX | RSVD | CHAN | |||||
| W-0h | R-0h | W-0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NUM_BYTES | |||||||
| W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | STORE_RX | W | 0h | Store the transfer in the RX FIFO. Can be used to ignore incoming data if it is not needed SPI Transmit FIFO for more information. |
| 14-11 | RSVD | R | 0h | Reserved |
| 10-8 | CHAN | W | 0h | SPI Channel to transmit on The SPI Channel controls the chip select pin SPI Transmit FIFO for more information. |
| 7-0 | NUM_BYTES | W | 0h | Number of bytes in the SPI transfer SPI Transmit FIFO for more information. |