SLUAAY0 September 2025 UCC57102 , UCC57102-Q1 , UCC57102Z , UCC57102Z-Q1 , UCC57108 , UCC57108-Q1 , UCC57132 , UCC57132-Q1 , UCC57138 , UCC57138-Q1 , UCC57142 , UCC57142-Q1 , UCC57148 , UCC57148-Q1
High-power applications carry a large risk of short-circuit events, which can severely damage the SiC MOSFET and other components in the system. Different short-circuit protection methods can be implemented with fast detection and limited false trigger to mitigate damage from short-circuit events.