SLUAAY0 September   2025 UCC57102 , UCC57102-Q1 , UCC57102Z , UCC57102Z-Q1 , UCC57108 , UCC57108-Q1 , UCC57132 , UCC57132-Q1 , UCC57138 , UCC57138-Q1 , UCC57142 , UCC57142-Q1 , UCC57148 , UCC57148-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TI Non-Isolated SiC MOSFET Gate Drivers Overview
  6. 3SiC MOSFET Gate Driver Design Considerations
    1. 3.1 Undervoltage Lockout (UVLO)
    2. 3.2 Negative Bias Supply (Bipolar Drive)
    3. 3.3 Short-Circuit Protection
      1. 3.3.1 Desaturation Protection
      2. 3.3.2 Overcurrent Protection
      3. 3.3.3 Soft Turn-Off
  7. 4PFC CCM Boost Low-Side Gate Driver Example
    1. 4.1 Gate Driver Requirements
    2. 4.2 Gate Driver Selection
    3. 4.3 Gate Driver Power Dissipation
  8. 5Summary
  9. 6References

Soft Turn-Off

After a short-circuit event is detected, the SiC MOSFET needs to be turned off safely to minimize damage to the system.

Parasitic inductances can interact with fast ID switching to induce voltage ( V = L × d i d t ) across the SiC MOSFET. Under nominal events where ID is within the rated limits, using normal turn-off induces voltage that is within limits of the SiC MOSFET. However, during short-circuit events, the induced voltage can reach catastrophic levels that can destroy the SiC MOSFET.

Soft turn-off is a design that increases the turn-off time, which consequently reduces the switching speed when turning off the SiC MOSFET. This decreases di/dt to minimize the induced voltage. Figure 3-5 shows a plot illustrating how OUT turns off slowly when short-circuit is detected via DESAT protection in UCC5710x. Other conceptual timing characteristics related to DESAT protection are included in the diagram: tDESLEB (leading edge blanking time to prevent false trigger from SiC MOSFET turn-on transient), tDESFIL (deglitch filter time to prevent false trigger from noise while SiC MOSFET is on), tDES2OUT (time between reaching DESAT threshold and OUT falling to 90%), tDES2FLT (time between reaching DESAT threshold and FLT falling).

 Soft Turn-Off Figure 3-5 Soft Turn-Off