SLUAAY0 September   2025 UCC57102 , UCC57102-Q1 , UCC57102Z , UCC57102Z-Q1 , UCC57108 , UCC57108-Q1 , UCC57132 , UCC57132-Q1 , UCC57138 , UCC57138-Q1 , UCC57142 , UCC57142-Q1 , UCC57148 , UCC57148-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TI Non-Isolated SiC MOSFET Gate Drivers Overview
  6. 3SiC MOSFET Gate Driver Design Considerations
    1. 3.1 Undervoltage Lockout (UVLO)
    2. 3.2 Negative Bias Supply (Bipolar Drive)
    3. 3.3 Short-Circuit Protection
      1. 3.3.1 Desaturation Protection
      2. 3.3.2 Overcurrent Protection
      3. 3.3.3 Soft Turn-Off
  7. 4PFC CCM Boost Low-Side Gate Driver Example
    1. 4.1 Gate Driver Requirements
    2. 4.2 Gate Driver Selection
    3. 4.3 Gate Driver Power Dissipation
  8. 5Summary
  9. 6References

Negative Bias Supply (Bipolar Drive)

Negative bias supply is another common requirement for driving SiC MOSFETs. High-power applications may result in high dv/dt that induces current through the Miller capacitances of the SiC MOSFET and charges the gate of the SiC MOSFET. The SiC MOSFET can inadvertently turn on and result in destructive consequences. Negative bias voltage can be used to prevent spikes from reaching the turn-on threshold, verifying that the SiC MOSFET stays off (also known as bipolar drive). Figure 3-2 shows how a transient 2.5V spike can affect a SiC MOSFET with a 2.5V gate-source threshold: using 0V turn-off results in accidental turn-on, while using -5V turn-off verifies that the SiC MOSFET stays off.

 Turn-Off Level
                    Comparison Figure 3-2 Turn-Off Level Comparison