SLUSFB5A June 2024 – April 2025 BQ41Z50
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VBUS | Nominal bus voltage | SMBD, SMBC | 1.8 | 5 | V | ||
| Operating bus voltage | SMBD, SMBC | 1.62 | 5.5 | ||||
| VIH | Input voltage high | SMBD, SMBC | 1.35 | VBUS | V | ||
| VIL | Input voltage low | SMBD, SMBC | 0.8 | V | |||
| VOL | Output low voltage | SMBD, SMBC: IOL = –3mA | 0.4 | V | |||
| tSP(1) | Pulse width of analog glitch spikes suppressed by the input filter | SMBD, SMBC | 50 | ns | |||
| RBUSPD | Internal weak pull-down resistance | SMBD, SMBC, Always ON | 1 | 3 | 5 | MΩ | |
| RPD | Internal pull-down resistance | SMBD, SMBC | 35 | 40 | 50 | kΩ | |
| CIN(1) | Input capacitance | SMBD, SMBC | 1.8 | pF | |||
| CB(1) | Bus capacitance per line | SMBD, SMBC | 100 | pF | |||
| ILKG(1) | Input leakage current | SMBD, SMBC, including always on RBUSPD pull-down | 0.5 | 2 | µA | ||